SN54AC02-SP

ACTIVE

Space 4-ch, 2-input, 2-V to 6-V NOR gates

alarmNotifications Order now

Product details

Technology family AC Number of channels 4 Supply voltage (min) (V) 2 Supply voltage (max) (V) 6 Inputs per channel 2 IOL (max) (mA) 24 IOH (max) (mA) -24 Output type Push-Pull Input type Standard CMOS Features Very high speed (tpd 5-10ns) Data rate (max) (Mbps) 100 Rating Space Operating temperature range (°C) -55 to 125
Technology family AC Number of channels 4 Supply voltage (min) (V) 2 Supply voltage (max) (V) 6 Inputs per channel 2 IOL (max) (mA) 24 IOH (max) (mA) -24 Output type Push-Pull Input type Standard CMOS Features Very high speed (tpd 5-10ns) Data rate (max) (Mbps) 100 Rating Space Operating temperature range (°C) -55 to 125
CDIP (J) 14 130.4652 mm² 19.56 x 6.67 CFP (W) 14 58.023 mm² 9.21 x 6.3
  • AC Types Feature 1.5-V to 5.5-V Operation
  • Rad-Tolerant: 50 KRad(Si) TID(1)
    • TID Dose Rate < 2 mRad/sec
  • QML-V Qualified, SMD 5962-87612

(1) Radiation tolerance is a typical value based upon initial device qualification. Radiation Lot Acceptance Testing is available - contact factory for details.

  • AC Types Feature 1.5-V to 5.5-V Operation
  • Rad-Tolerant: 50 KRad(Si) TID(1)
    • TID Dose Rate < 2 mRad/sec
  • QML-V Qualified, SMD 5962-87612

(1) Radiation tolerance is a typical value based upon initial device qualification. Radiation Lot Acceptance Testing is available - contact factory for details.

The ’AC02 devices contain four independent 2-input NOR gates that perform the Boolean function Y = AB or Y = A + B in positive logic.

The ’AC02 devices contain four independent 2-input NOR gates that perform the Boolean function Y = AB or Y = A + B in positive logic.

Download

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
SN54SC4T02-SEP ACTIVE Radiation-tolerant, four-channel, two-input 1.2-V to 5.5-V NOR gate with integrated level shifter Voltage range (1.2V to 5.5V)

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Radiation & reliability report SN54AC02-SP - 50 krad(Si) Total Ionizing Dose (TID) Characterization Report 26 Mar 2015
* Data sheet Rad-Tolerant Class V, Quadruple 2-Input Positive-NOR Gates datasheet (Rev. A) 10 Dec 2008

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​