SN54ALS1245A

ACTIVE

Product details

Supply voltage (min) (V) 4.5 Supply voltage (max) (V) 5.5 Number of channels 8 IOL (max) (mA) 12 IOH (max) (mA) -12 Input type TTL Output type TTL Features Balanced outputs, High speed (tpd 10-50ns), Over-voltage tolerant inputs Technology family ALS Rating Military Operating temperature range (°C) -55 to 125
Supply voltage (min) (V) 4.5 Supply voltage (max) (V) 5.5 Number of channels 8 IOL (max) (mA) 12 IOH (max) (mA) -12 Input type TTL Output type TTL Features Balanced outputs, High speed (tpd 10-50ns), Over-voltage tolerant inputs Technology family ALS Rating Military Operating temperature range (°C) -55 to 125
CDIP (J) 20 167.464 mm² 24.2 x 6.92 LCCC (FK) 20 79.0321 mm² 8.89 x 8.89
  • Bidirectional Bus Transceivers in High-Density 20-Pin Packages
  • Low-Power Versions of ´ALS245 Series
  • ´ALS1245 Series Is Identical to ´ALS1645 Series
  • Package Options Include Plastic Small-Outline (DW) Packages, Ceramic Chip Carriers (FK), and Standard Plastic (N) and Ceramic (J) 300-mil DIPs
  • Bidirectional Bus Transceivers in High-Density 20-Pin Packages
  • Low-Power Versions of ´ALS245 Series
  • ´ALS1245 Series Is Identical to ´ALS1645 Series
  • Package Options Include Plastic Small-Outline (DW) Packages, Ceramic Chip Carriers (FK), and Standard Plastic (N) and Ceramic (J) 300-mil DIPs

These octal bus transceivers are designed for asynchronous two-way communication between data buses. These devices transmit data from the A bus to the B bus or from the B bus to the A bus, depending on the logic level at the direction-
control (DIR) input. The output-enable () input can be used to disable the device so the buses are effectively isolated.

The SN54ALS1245A is characterized for operation over the full military temperature range of -55°C to 125°C. The SN74ALS1245A is characterized for operation from 0°C to 70°C.

 

 

These octal bus transceivers are designed for asynchronous two-way communication between data buses. These devices transmit data from the A bus to the B bus or from the B bus to the A bus, depending on the logic level at the direction-
control (DIR) input. The output-enable () input can be used to disable the device so the buses are effectively isolated.

The SN54ALS1245A is characterized for operation over the full military temperature range of -55°C to 125°C. The SN74ALS1245A is characterized for operation from 0°C to 70°C.

 

 

Download

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet Octal Bus Transceivers With 3-State Outputs datasheet (Rev. A) 01 Jan 1995

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​