Product details

Number of channels 8 Technology family ALS Supply voltage (min) (V) 4.5 Supply voltage (max) (V) 5.5 Input type Bipolar Output type TTL Clock frequency (max) (MHz) 75 IOL (max) (mA) 24 IOH (max) (mA) 2.6 Supply current (max) (µA) 85000 Features High speed (tpd 10-50ns) Operating temperature range (°C) -55 to 125 Rating Military
Number of channels 8 Technology family ALS Supply voltage (min) (V) 4.5 Supply voltage (max) (V) 5.5 Input type Bipolar Output type TTL Clock frequency (max) (MHz) 75 IOL (max) (mA) 24 IOH (max) (mA) 2.6 Supply current (max) (µA) 85000 Features High speed (tpd 10-50ns) Operating temperature range (°C) -55 to 125 Rating Military
CDIP (JT) 24 221.44 mm² 32 x 6.92 LCCC (FK) 28 130.6449 mm² 11.43 x 11.43
  • 3-State I/O-Type Read-Back Inputs
  • Bus-Structured Pinout
  • T/C\ Determines True or Complementary Data at Q Outputs
  • Package Options Include Plastic Small-Outline (DW) Packages, Ceramic Chip Carriers (FK), and Standard Plastic (NT) and Ceramic (JT) 300-mil DIPs

 

  • 3-State I/O-Type Read-Back Inputs
  • Bus-Structured Pinout
  • T/C\ Determines True or Complementary Data at Q Outputs
  • Package Options Include Plastic Small-Outline (DW) Packages, Ceramic Chip Carriers (FK), and Standard Plastic (NT) and Ceramic (JT) 300-mil DIPs

 

These 8-bit latches are designed specifically for storing the contents of the input data bus and providing the capability of reading back the stored data onto the input data bus. The Q outputs are designed with bus-driving capability.

The edge-triggered flip-flops enter the data on the low-to-high transition of the clock (CLK) input when the enable () input is low. Data can be read back onto the data inputs by taking the read () input low, in addition to having low. When EN\ is high, both the read-back and write modes are disabled. Transitions on should only be made with CLK high to prevent false clocking.

The polarity of the Q outputs can be controlled by the polarity (T/C\) input. When T/C\ is high, Q is the same as is stored in the flip-flops. When T/C\ is low, the output data is inverted. The Q outputs can be placed in the high-impedance state by taking the output-enable () input high. does not affect the internal operation of the register. Old data can be retained or new data can be entered while the outputs are off.

A low level at the clear () input resets the internal registers low. The clear function is asynchronous and overrides all other register functions.

The -1 version of the SN74ALS996 is identical to the standard version, except that the recommended maximum IOL for the -1 version is increased to 48 mA. There is no -1 version of the SN54ALS996.

The SN54ALS996 is characterized for operation over the full military temperature range of -55°C to 125°C. The SN74ALS996 is characterized for operation from 0°C to 70°C.

These 8-bit latches are designed specifically for storing the contents of the input data bus and providing the capability of reading back the stored data onto the input data bus. The Q outputs are designed with bus-driving capability.

The edge-triggered flip-flops enter the data on the low-to-high transition of the clock (CLK) input when the enable () input is low. Data can be read back onto the data inputs by taking the read () input low, in addition to having low. When EN\ is high, both the read-back and write modes are disabled. Transitions on should only be made with CLK high to prevent false clocking.

The polarity of the Q outputs can be controlled by the polarity (T/C\) input. When T/C\ is high, Q is the same as is stored in the flip-flops. When T/C\ is low, the output data is inverted. The Q outputs can be placed in the high-impedance state by taking the output-enable () input high. does not affect the internal operation of the register. Old data can be retained or new data can be entered while the outputs are off.

A low level at the clear () input resets the internal registers low. The clear function is asynchronous and overrides all other register functions.

The -1 version of the SN74ALS996 is identical to the standard version, except that the recommended maximum IOL for the -1 version is increased to 48 mA. There is no -1 version of the SN54ALS996.

The SN54ALS996 is characterized for operation over the full military temperature range of -55°C to 125°C. The SN74ALS996 is characterized for operation from 0°C to 70°C.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 13
Type Title Date
* Data sheet 8-Bit D-Type Edge-Triggered Read-Back Latches datasheet (Rev. B) 01 Jan 1995
* SMD SN54ALS996 SMD 5962-89945 21 Jun 2016
Application note Power-Up Behavior of Clocked Devices (Rev. B) PDF | HTML 15 Dec 2022
Selection guide Logic Guide (Rev. AB) 12 Jun 2017
Application note Understanding and Interpreting Standard-Logic Data Sheets (Rev. C) 02 Dec 2015
User guide LOGIC Pocket Data Book (Rev. B) 16 Jan 2007
Application note Semiconductor Packing Material Electrostatic Discharge (ESD) Protection 08 Jul 2004
Application note TI IBIS File Creation, Validation, and Distribution Processes 29 Aug 2002
Application note Bus-Interface Devices With Output-Damping Resistors Or Reduced-Drive Outputs (Rev. A) 01 Aug 1997
Application note Designing With Logic (Rev. C) 01 Jun 1997
Application note Input and Output Characteristics of Digital Integrated Circuits 01 Oct 1996
Application note Live Insertion 01 Oct 1996
Application note Advanced Schottky (ALS and AS) Logic Families 01 Aug 1995

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
CDIP (JT) 24 Ultra Librarian
LCCC (FK) 28 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos