24-pin (JT) package image

SNJ54AS867JT ACTIVE

Synchronous 8-Bit Up/Down Counters

ACTIVE Lot and date code selection may be available
Same as: SNJ54AS867JT.A, 5962-8966801LA This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

SNJ54AS867JT.A ACTIVE Lot and date code selection may be available
Package qty | Carrier 15 | TUBE
Inventory
Qty | Price 1ku | +
5962-8966801LA ACTIVE Lot and date code selection may be available
Package qty | Carrier 15 | TUBE
Inventory
Qty | Price 1ku | +

Quality information

Rating Military
RoHS No
REACH Affected
Lead finish / Ball material SnPb
MSL rating / Peak reflow N/A for Pkg Type
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

More SN54AS867 information

Packaging information

Package | Pins CDIP (JT) | 24
Operating temperature range (°C) -55 to 125
Package qty | Carrier 15 | TUBE

Features for the SN54AS867

  • Fully Programmable With Synchronous Counting and Loading
  • SN74ALS867A and ´AS867 Have Asynchronous Clear; SN74ALS869 and ´AS869 Have Synchronous Clear
  • Fully Independent Clock Circuit Simplifies Use
  • Ripple-Carry Output for n-Bit Cascading
  • Package Options Include Plastic Small-Outline (DW) Packages, Ceramic Chip Carriers (FK), and Standard Plastic (NT) and Ceramic (JT) 300-mil DIPs

 

Description for the SN54AS867

These synchronous, presettable, 8-bit up/down counters feature internal-carry look-ahead circuitry for cascading in high-speed counting applications. Synchronous operation is provided by having all flip-flops clocked simultaneously so that the outputs change coincidentally with each other when so instructed by the count-enable (,) inputs and internal gating. This mode of operation eliminates the output counting spikes normally associated with asynchronous (ripple-clock) counters. A buffered clock (CLK) input triggers the eight flip-flops on the rising (positive-going) edge of the clock waveform.

These counters are fully programmable; they may be preset to any number between 0 and 255. The load-input circuitry allows parallel loading of the cascaded counters. Because loading is synchronous, selecting the load mode disables the counter and causes the outputs to agree with the data inputs after the next clock pulse.

The carry look-ahead circuitry provides for cascading counters for n-bit synchronous applications without additional gating. Two count-enable (and ) inputs and a ripple-carry () output are instrumental in accomplishing this function. Both and must be low to count. The direction of the count is determined by the levels of the select (S0, S1) inputs as shown in the function table. is fed forward to enable . thus enabled produces a low-level pulse while the count is zero (all outputs low) counting down or 255 counting up (all outputs high). This low-level overflow-carry pulse can be used to enable successive cascaded stages. Transitions at and are allowed regardless of the level of CLK. All inputs are diode clamped to minimize transmission-line effects, thereby simplifying system design.

These counters feature a fully independent clock circuit. With the exception of the asynchronous clear on the SN74ALS867A and ´AS867, changes at S0 and S1 that modify the operating mode have no effect on the Q outputs until clocking occurs. For the ´AS867 and ´AS869, any time ENP\ and/or ENT\ is taken high, either goes or remains high. For the SN74ALS867A and SN74ALS869, any time is taken high, either goes or remains high. The function of the counter (whether enabled, disabled, loading, or counting) is dictated solely by the conditions meeting the stable setup and hold times.

 

The SN54AS867 and SN54AS869 are characterized for operation over the full military temperature range of -55°C to 125°C. The SN74ALS867A, SN74ALS869, SN74AS867, and SN74AS869 are characterized for operation from 0°C to 70°C.

 

 

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

SNJ54AS867JT.A ACTIVE Lot and date code selection may be available
Package qty | Carrier 15 | TUBE
Inventory
Qty | Price 1ku | +
5962-8966801LA ACTIVE Lot and date code selection may be available
Package qty | Carrier 15 | TUBE
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more