The 'BCT8240A scan test devices with octal buffers are members of
the Texas Instruments SCOPETM testability
integrated-circuit family. This family of devices supports IEEE
Standard 1149.1-1990 boundary scan to facilitate testing of complex
circuit-board assemblies. Scan access to the test circuitry is
accomplished via the 4-wire test access port (TAP) interface.
In the normal mode, these devices are functionally equivalent to
the 'F240 and 'BCT240 octal buffers. The test circuitry can be
activated by the TAP to take snapshot samples of the data appearing
at the device terminals or to perform a self test on the
boundary-test cells. Activating the TAP in normal mode does not
affect the functional operation of the SCOPETM octal
buffers.
In the test mode, the normal operation of the SCOPETM
octal buffers is inhibited and the test circuitry is enabled to
observe and control the I/O boundary of the device. When enabled, the
test circuitry can perform boundary-scan test operations, as
described in IEEE Standard 1149.1-1990.
Four dedicated test terminals control the operation of the test
circuitry: test data input (TDI), test data output (TDO), test mode
select (TMS), and test clock (TCK). Additionally, the test circuitry
performs other testing functions such as parallel-signature analysis
(PSA) on data inputs and pseudo-random pattern generation (PRPG) from
data outputs. All testing and scan operations are synchronized to the
TAP interface.
The SN54BCT8240A is characterized for operation over the full
military temperature range of -55°C to 125°C. The
SN74BCT8240A is characterized for operation from 0°C to
70°C.
The 'BCT8240A scan test devices with octal buffers are members of
the Texas Instruments SCOPETM testability
integrated-circuit family. This family of devices supports IEEE
Standard 1149.1-1990 boundary scan to facilitate testing of complex
circuit-board assemblies. Scan access to the test circuitry is
accomplished via the 4-wire test access port (TAP) interface.
In the normal mode, these devices are functionally equivalent to
the 'F240 and 'BCT240 octal buffers. The test circuitry can be
activated by the TAP to take snapshot samples of the data appearing
at the device terminals or to perform a self test on the
boundary-test cells. Activating the TAP in normal mode does not
affect the functional operation of the SCOPETM octal
buffers.
In the test mode, the normal operation of the SCOPETM
octal buffers is inhibited and the test circuitry is enabled to
observe and control the I/O boundary of the device. When enabled, the
test circuitry can perform boundary-scan test operations, as
described in IEEE Standard 1149.1-1990.
Four dedicated test terminals control the operation of the test
circuitry: test data input (TDI), test data output (TDO), test mode
select (TMS), and test clock (TCK). Additionally, the test circuitry
performs other testing functions such as parallel-signature analysis
(PSA) on data inputs and pseudo-random pattern generation (PRPG) from
data outputs. All testing and scan operations are synchronized to the
TAP interface.
The SN54BCT8240A is characterized for operation over the full
military temperature range of -55°C to 125°C. The
SN74BCT8240A is characterized for operation from 0°C to
70°C.