SN54HC139-SP

ACTIVE

Product details

Technology family HC Number of channels 2 Operating temperature range (°C) -55 to 125 Rating Space Supply current (max) (µA) 160
Technology family HC Number of channels 2 Operating temperature range (°C) -55 to 125 Rating Space Supply current (max) (µA) 160
CFP (W) 16 69.319 mm² 10.3 x 6.73
Download

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet SNx4HC139 Dual 2-Line To 4-Line Decoders/Demultiplexers datasheet (Rev. E) PDF | HTML 15 Feb 2022

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​