SN54HC157-SP

ACTIVE

Product details

Technology family HC Function Digital Multiplexer Configuration 2:1 Number of channels 4 Operating temperature range (°C) -55 to 125 Rating Space
Technology family HC Function Digital Multiplexer Configuration 2:1 Number of channels 4 Operating temperature range (°C) -55 to 125 Rating Space
CDIP (J) 16 135.3552 mm² 19.56 x 6.92
  • Wide operating voltage range of 2V to 6V
  • Outputs can drive up to 15 LSTTL loads
  • Low power consumption, 80µA max ICC
  • Typical tpd = 11ns
  • ±6mA output drive at 5V
  • Low input current of 1µA max
  • Wide operating voltage range of 2V to 6V
  • Outputs can drive up to 15 LSTTL loads
  • Low power consumption, 80µA max ICC
  • Typical tpd = 11ns
  • ±6mA output drive at 5V
  • Low input current of 1µA max

The SNx4HC157 contains four data selectors/multiplexers to select one of two data sources. All channels are controlled by the same address select (A/B) input, and strobe (G) input. A high level at the strobe terminal forces all outputs low.

The SNx4HC157 contains four data selectors/multiplexers to select one of two data sources. All channels are controlled by the same address select (A/B) input, and strobe (G) input. A high level at the strobe terminal forces all outputs low.

Download

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet SNx4HC157 Quadruple 2-Line to 1-Line Data Selectors/Multiplexers datasheet (Rev. F) PDF | HTML 06 Feb 2025

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​