SN54LS195A

ACTIVE

4-Bit Parallel-Access Shift Registers

alarmNotifications Order now

Product details

Configuration Universal Bits (#) 4 Technology family LS Supply voltage (min) (V) 4.5 Supply voltage (max) (V) 5.5 Input type Bipolar Output type Push-Pull Clock frequency (MHz) 25 IOL (max) (mA) 8 IOH (max) (mA) -0.4 Supply current (max) (µA) 63000 Features High speed (tpd 10-50ns) Operating temperature range (°C) -55 to 125 Rating Military
Configuration Universal Bits (#) 4 Technology family LS Supply voltage (min) (V) 4.5 Supply voltage (max) (V) 5.5 Input type Bipolar Output type Push-Pull Clock frequency (MHz) 25 IOL (max) (mA) 8 IOH (max) (mA) -0.4 Supply current (max) (µA) 63000 Features High speed (tpd 10-50ns) Operating temperature range (°C) -55 to 125 Rating Military
CDIP (J) 16 135.3552 mm² 19.56 x 6.92 LCCC (FK) 20 79.0321 mm² 8.89 x 8.89
  • Synchronous Parallel Load
  • Positive-Edge-Triggered Clocking
  • Parallel Inputs and Outputs from Each Flip-Flop
  • Direct Overriding Clear
  • J and K\ Inputs to First Stage
  • Complementary Outputs from Last Stage
  • For Use in High Performance:
    • Accumulators/Processors
    • Serial-to-Parallel, Parallel-to-Serial Converters

 

  • Synchronous Parallel Load
  • Positive-Edge-Triggered Clocking
  • Parallel Inputs and Outputs from Each Flip-Flop
  • Direct Overriding Clear
  • J and K\ Inputs to First Stage
  • Complementary Outputs from Last Stage
  • For Use in High Performance:
    • Accumulators/Processors
    • Serial-to-Parallel, Parallel-to-Serial Converters

 

These 4-bit registers feature parallel inputs, parallel outputs, J-K\ serial inputs, shift/load (SH/LD\) control input, and a direct overriding clear. All inputs are buffered to lower the input drive requirements. The register has two modes of operation:

Parallel (broadside) loadShift (in the direction QA toward QD)

Parallel loading is accomplished by applying the four bits of data and taking SH/LD\ low. The data is loaded into the associated flip-flop and appears at the outputs after the positive transition of the clock input. During loading, serial data flow is inhibited.

Shifting is accomplished synchronously when SH/LD\ is high. Serial data for this mode is entered at the J-K\ inputs. These inputs permit the first stage to perform as a J-K\, D-, or T-type flip-flop as shown in the function table.

The high-performance 'S195, with a 105-megahertz typical maximum shift-frequency, is particularly attractive for very-high-speed data processing systems. In most cases existing systems can be upgraded merely by using this Schottky-clamped shift register.

 

These 4-bit registers feature parallel inputs, parallel outputs, J-K\ serial inputs, shift/load (SH/LD\) control input, and a direct overriding clear. All inputs are buffered to lower the input drive requirements. The register has two modes of operation:

Parallel (broadside) loadShift (in the direction QA toward QD)

Parallel loading is accomplished by applying the four bits of data and taking SH/LD\ low. The data is loaded into the associated flip-flop and appears at the outputs after the positive transition of the clock input. During loading, serial data flow is inhibited.

Shifting is accomplished synchronously when SH/LD\ is high. Serial data for this mode is entered at the J-K\ inputs. These inputs permit the first stage to perform as a J-K\, D-, or T-type flip-flop as shown in the function table.

The high-performance 'S195, with a 105-megahertz typical maximum shift-frequency, is particularly attractive for very-high-speed data processing systems. In most cases existing systems can be upgraded merely by using this Schottky-clamped shift register.

 

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 11
Type Title Date
* Data sheet 4-Bit Parallel-Access Shift Registers datasheet 01 Mar 1988
Application note Power-Up Behavior of Clocked Devices (Rev. B) PDF | HTML 15 Dec 2022
Selection guide Logic Guide (Rev. AB) 12 Jun 2017
Application note Understanding and Interpreting Standard-Logic Data Sheets (Rev. C) 02 Dec 2015
User guide LOGIC Pocket Data Book (Rev. B) 16 Jan 2007
Application note Semiconductor Packing Material Electrostatic Discharge (ESD) Protection 08 Jul 2004
Application note TI IBIS File Creation, Validation, and Distribution Processes 29 Aug 2002
Application note Designing With Logic (Rev. C) 01 Jun 1997
Application note Designing with the SN54/74LS123 (Rev. A) 01 Mar 1997
Application note Input and Output Characteristics of Digital Integrated Circuits 01 Oct 1996
Application note Live Insertion 01 Oct 1996

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
CDIP (J) 16 Ultra Librarian
LCCC (FK) 20 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos