SN54LS245-SP

ACTIVE

Product details

Supply voltage (min) (V) 4.5 Supply voltage (max) (V) 5.5 Number of channels 8 IOL (max) (mA) 12 IOH (max) (mA) -12 Input type TTL Output type TTL Features Balanced outputs, High speed (tpd 10-50ns) Technology family LS Rating Space Operating temperature range (°C) -55 to 125
Supply voltage (min) (V) 4.5 Supply voltage (max) (V) 5.5 Number of channels 8 IOL (max) (mA) 12 IOH (max) (mA) -12 Input type TTL Output type TTL Features Balanced outputs, High speed (tpd 10-50ns) Technology family LS Rating Space Operating temperature range (°C) -55 to 125
CFP (W) 20 90.5828 mm² 13.09 x 6.92
  • 3-State Outputs Drive Bus Lines Directly
  • PNP Inputs Reduce DC Loading on Bus Lines
  • Hysteresis at Bus Inputs Improves Noise Margins
  • Typical Propagation Delay Times Port to Port, 8 ns
  • 3-State Outputs Drive Bus Lines Directly
  • PNP Inputs Reduce DC Loading on Bus Lines
  • Hysteresis at Bus Inputs Improves Noise Margins
  • Typical Propagation Delay Times Port to Port, 8 ns

These octal bus transceivers are designed for asynchronous two-way communication between data buses. The control-function implementation minimizes external timing requirements.

The SNx4LS245 devices allow data transmission from the A bus to the B bus or from the B bus to the A bus, depending on the logic level at the direction-control (DIR) input. The output-enable (OE) input can disable the device so that the buses are effectively isolated.

These octal bus transceivers are designed for asynchronous two-way communication between data buses. The control-function implementation minimizes external timing requirements.

The SNx4LS245 devices allow data transmission from the A bus to the B bus or from the B bus to the A bus, depending on the logic level at the direction-control (DIR) input. The output-enable (OE) input can disable the device so that the buses are effectively isolated.

Download

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
SN54SC245-SEP ACTIVE 1.2-V to 5.5-V, octal bus transceiver with 3-state outputs in space enhanced plastic Voltage range (1.2V to 5.5V)

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet SNx4LS245 Octal Bus Transceivers With 3-State Outputs datasheet (Rev. B) PDF | HTML 28 Sep 2016

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​