Product details

Technology family S Supply voltage (min) (V) 4.5 Supply voltage (max) (V) 5.5 Number of channels 6 IOL (max) (mA) 20 IOH (max) (mA) -1 Supply current (max) (µA) 54000 Input type Bipolar Output type Push-Pull Features Very high speed (tpd 5-10ns) Rating Military Operating temperature range (°C) -55 to 125
Technology family S Supply voltage (min) (V) 4.5 Supply voltage (max) (V) 5.5 Number of channels 6 IOL (max) (mA) 20 IOH (max) (mA) -1 Supply current (max) (µA) 54000 Input type Bipolar Output type Push-Pull Features Very high speed (tpd 5-10ns) Rating Military Operating temperature range (°C) -55 to 125
CDIP (J) 14 130.4652 mm² 19.56 x 6.67 CFP (W) 14 58.023 mm² 9.21 x 6.3 LCCC (FK) 20 79.0321 mm² 8.89 x 8.89
  • Dependable Texas Instruments Quality and Reliability

  • Dependable Texas Instruments Quality and Reliability

These devices contain six independent inverters.

These devices contain six independent inverters.

Download

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet Hex Inverters datasheet (Rev. C) 27 Jan 2004

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​