Product details

Number of channels 4 Technology family S Supply voltage (min) (V) 4.75 Supply voltage (max) (V) 5.25 Input type Bipolar Output type Push-Pull Clock frequency (max) (MHz) 50 IOL (max) (mA) 20 IOH (max) (mA) -1 Supply current (max) (µA) 96000 Features High speed (tpd 10-50ns) Operating temperature range (°C) -55 to 125 Rating Military
Number of channels 4 Technology family S Supply voltage (min) (V) 4.75 Supply voltage (max) (V) 5.25 Input type Bipolar Output type Push-Pull Clock frequency (max) (MHz) 50 IOL (max) (mA) 20 IOH (max) (mA) -1 Supply current (max) (µA) 96000 Features High speed (tpd 10-50ns) Operating temperature range (°C) -55 to 125 Rating Military
CDIP (J) 16 135.3552 mm² 19.56 x 6.92
  • '174, 'LS174, 'S174 Contain Six Flip-Flops with Single-Rail Outputs
  • '175, 'LS175, 'S175 Contain Four Flip-Flops with Double-Rail Outputs
  • Three Performance Ranges Offered: See Table Lower Right
  • Buffered Clock and Direct Clear Inputs
  • Individual Data Input to Each Flip-Flop
  • Applications include:
    • Buffer/Storage Registers
    • Shift Registers
    • Pattern Generators

  • '174, 'LS174, 'S174 Contain Six Flip-Flops with Single-Rail Outputs
  • '175, 'LS175, 'S175 Contain Four Flip-Flops with Double-Rail Outputs
  • Three Performance Ranges Offered: See Table Lower Right
  • Buffered Clock and Direct Clear Inputs
  • Individual Data Input to Each Flip-Flop
  • Applications include:
    • Buffer/Storage Registers
    • Shift Registers
    • Pattern Generators

These monolithic, positive-edge-triggered flip-flops utilize TTL circuitry to implement D-type flip-flop logic. All have a direct clear input, and the '175, 'LS175, and 'S175 feature complementary outputs from each flip-flop.

Information at the D inputs meeting the setup time requirements is transferred to the Q outputs on the positive-going edge of the clock pulse. Clock triggering occurs at a particular voltage level and is not directly related to the transition time of the positive-going pulse. When the clock input is at either the high or low level, the D input signal has no effect at the output.

These circuits are fully compatible for use with most TTL circuits.

These monolithic, positive-edge-triggered flip-flops utilize TTL circuitry to implement D-type flip-flop logic. All have a direct clear input, and the '175, 'LS175, and 'S175 feature complementary outputs from each flip-flop.

Information at the D inputs meeting the setup time requirements is transferred to the Q outputs on the positive-going edge of the clock pulse. Clock triggering occurs at a particular voltage level and is not directly related to the transition time of the positive-going pulse. When the clock input is at either the high or low level, the D input signal has no effect at the output.

These circuits are fully compatible for use with most TTL circuits.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
NEW SN74LV2T74-EP ACTIVE Enhanced-product dual D-type flip-flops with clear, preset and integrated level shifter Voltage range (1.65V to 5.5V), voltage translation capable

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 9
Type Title Date
* Data sheet Hex/Quadruple D-Type Flip-Flops With Clear datasheet (Rev. A) 12 Oct 2001
Application note Power-Up Behavior of Clocked Devices (Rev. B) PDF | HTML 15 Dec 2022
Selection guide Logic Guide (Rev. AB) 12 Jun 2017
Application note Understanding and Interpreting Standard-Logic Data Sheets (Rev. C) 02 Dec 2015
User guide LOGIC Pocket Data Book (Rev. B) 16 Jan 2007
Application note Semiconductor Packing Material Electrostatic Discharge (ESD) Protection 08 Jul 2004
Application note Designing With Logic (Rev. C) 01 Jun 1997
Application note Input and Output Characteristics of Digital Integrated Circuits 01 Oct 1996
Application note Live Insertion 01 Oct 1996

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
CDIP (J) 16 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos