SN54SC4T125-SEP

ACTIVE

Radiation-tolerant four-bit fixed-direction level translator

SN54SC4T125-SEP

ACTIVE

Product details

Technology family SCxT Applications GPIO Bits (#) 4 Configuration 4 Ch A to B 0 Ch B to A High input voltage (min) (V) 1 High input voltage (max) (V) 5.5 Vout (min) (V) 0 Vout (max) (V) 5.5 Data rate (max) (Mbps) 100 IOH (max) (mA) -16 IOL (max) (mA) -16 Supply current (max) (µA) 5.5 Features Balanced outputs, Over-voltage tolerant inputs, Voltage translation Input type TTL-Compatible CMOS Output type 3-State Rating Space Operating temperature range (°C) -55 to 125
Technology family SCxT Applications GPIO Bits (#) 4 Configuration 4 Ch A to B 0 Ch B to A High input voltage (min) (V) 1 High input voltage (max) (V) 5.5 Vout (min) (V) 0 Vout (max) (V) 5.5 Data rate (max) (Mbps) 100 IOH (max) (mA) -16 IOL (max) (mA) -16 Supply current (max) (µA) 5.5 Features Balanced outputs, Over-voltage tolerant inputs, Voltage translation Input type TTL-Compatible CMOS Output type 3-State Rating Space Operating temperature range (°C) -55 to 125
TSSOP (PW) 14 32 mm² 5 x 6.4
  • VID V62/23631-01XE

  • Radiation Tolerant

    • Single Event Latch-Up (SEL) immune up to 43 MeV-cm 2/mg at 125°C

    • Total Ionizing Does (TID) Radiation Lot Acceptance Testing (RLAT) for every wafer lot up to 30 krad(Si)

    • Single Event Transient (SET) characterized up to LET = 43 MeV-cm 2/mg

  • Wide operating range of 1.2 V to 5.5 V

  • Single-supply voltage translator:

    • Up translation:

      • 1.2 V to 1.8 V

      • 1.5 V to 2.5 V

      • 1.8 V to 3.3 V

      • 3.3 V to 5.0 V

    • Down translation:

      • 5.0 V, 3.3 V, 2.5 V to 1.8 V
      • 5.0 V, 3.3 V to 2.5 V
      • 5.0 V to 3.3 V
  • 5.5-V tolerant input pins
  • Supports standard pinouts
  • Up to 150 Mbps with 5-V or 3.3-V V CC
  • Latch-up performance exceeds 250 mA per JESD 17
  • Space Enhanced Plastic

    • Controlled baseline

    • Au bondwire and NiPdAu lead finish

    • Meets NASA ASTM E595 outgassing specification

    • One fabrication, assembly, and test site

    • Extended product life cycle

    • Product traceability

  • VID V62/23631-01XE

  • Radiation Tolerant

    • Single Event Latch-Up (SEL) immune up to 43 MeV-cm 2/mg at 125°C

    • Total Ionizing Does (TID) Radiation Lot Acceptance Testing (RLAT) for every wafer lot up to 30 krad(Si)

    • Single Event Transient (SET) characterized up to LET = 43 MeV-cm 2/mg

  • Wide operating range of 1.2 V to 5.5 V

  • Single-supply voltage translator:

    • Up translation:

      • 1.2 V to 1.8 V

      • 1.5 V to 2.5 V

      • 1.8 V to 3.3 V

      • 3.3 V to 5.0 V

    • Down translation:

      • 5.0 V, 3.3 V, 2.5 V to 1.8 V
      • 5.0 V, 3.3 V to 2.5 V
      • 5.0 V to 3.3 V
  • 5.5-V tolerant input pins
  • Supports standard pinouts
  • Up to 150 Mbps with 5-V or 3.3-V V CC
  • Latch-up performance exceeds 250 mA per JESD 17
  • Space Enhanced Plastic

    • Controlled baseline

    • Au bondwire and NiPdAu lead finish

    • Meets NASA ASTM E595 outgassing specification

    • One fabrication, assembly, and test site

    • Extended product life cycle

    • Product traceability

The SN54SC4T125-SEP contains four independent buffers with 3-state outputs and extended voltage operation to allow for level translation. Each buffer performs the Boolean function Y = A in positive logic. The outputs can be put into a high impedance (Hi-Z) state by applying a HIGH on the OE pin. The output level is referenced to the supply voltage (V CC) and supports 1.8-V, 2.5-V, 3.3-V, and 5-V CMOS levels.

The input is designed with a lower threshold circuit to support up translation for lower voltage CMOS inputs (for example, 1.2 V input to 1.8 V output or 1.8 V input to 3.3 V output). In addition, the 5-V tolerant input pins enable down translation (for example, 3.3 V to 2.5 V output).

The SN54SC4T125-SEP contains four independent buffers with 3-state outputs and extended voltage operation to allow for level translation. Each buffer performs the Boolean function Y = A in positive logic. The outputs can be put into a high impedance (Hi-Z) state by applying a HIGH on the OE pin. The output level is referenced to the supply voltage (V CC) and supports 1.8-V, 2.5-V, 3.3-V, and 5-V CMOS levels.

The input is designed with a lower threshold circuit to support up translation for lower voltage CMOS inputs (for example, 1.2 V input to 1.8 V output or 1.8 V input to 3.3 V output). In addition, the 5-V tolerant input pins enable down translation (for example, 3.3 V to 2.5 V output).

Download View video with transcript Video

Technical documentation

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

14-24-LOGIC-EVM — Logic product generic evaluation module for 14-pin to 24-pin D, DB, DGV, DW, DYY, NS and PW packages

The 14-24-LOGIC-EVM evaluation module (EVM) is designed to support any logic device that is in a 14-pin to 24-pin D, DW, DB, NS, PW, DYY or DGV package,

User guide: PDF | HTML
Not available on TI.com
Package Pins CAD symbols, footprints & 3D models
TSSOP (PW) 14 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos