SN54SC8T138-SEP

PREVIEW

Product details

Technology family SCxT Number of channels 8 Operating temperature range (°C) -40 to 125 Rating Space
Technology family SCxT Number of channels 8 Operating temperature range (°C) -40 to 125 Rating Space
TSSOP (PW) 16 32 mm² 5 x 6.4
  • VID TBD
  • Radiation Tolerant:
    • Single Event Latch-Up (SEL) immune up to 43MeV-cm2/mg at 125°C
    • Total Ionizing Does (TID) Radiation Lot Acceptance Testing (RLAT) for every wafer lot up to 30 krad(Si)
    • Single Event Transient (SET) characterized up to LET = 43MeV-cm2/mg
  • Wide operating range of 1.2 V to 5.5 V

  • Single-supply voltage translator:

    • Up translation:
      • 1.2 V to 1.8 V
      • 1.5 V to 2.5 V
      • 1.8 V to 3.3 V
      • 3.3 V to 5.0V
    • Down translation:
      • 5.0V, 3.3 V, 2.5 V to 1.8 V
      • 5.0V, 3.3 V to 2.5 V
      • 5.0V to 3.3 V
  • 5.5-V tolerant input pins
  • Supports standard pinouts
  • Up to 150Mbps with 5-V or 3.3-V VCC
  • Latch-up performance exceeds 250mA per JESD 17
  • Space Enhanced Plastic:
    • Controlled baseline
    • Au bondwire and NiPdAu lead finish
    • Meets NASA ASTM E595 outgassing specification
    • One fabrication, assembly, and test site
    • Extended product life cycle
    • Product traceability
  • VID TBD
  • Radiation Tolerant:
    • Single Event Latch-Up (SEL) immune up to 43MeV-cm2/mg at 125°C
    • Total Ionizing Does (TID) Radiation Lot Acceptance Testing (RLAT) for every wafer lot up to 30 krad(Si)
    • Single Event Transient (SET) characterized up to LET = 43MeV-cm2/mg
  • Wide operating range of 1.2 V to 5.5 V

  • Single-supply voltage translator:

    • Up translation:
      • 1.2 V to 1.8 V
      • 1.5 V to 2.5 V
      • 1.8 V to 3.3 V
      • 3.3 V to 5.0V
    • Down translation:
      • 5.0V, 3.3 V, 2.5 V to 1.8 V
      • 5.0V, 3.3 V to 2.5 V
      • 5.0V to 3.3 V
  • 5.5-V tolerant input pins
  • Supports standard pinouts
  • Up to 150Mbps with 5-V or 3.3-V VCC
  • Latch-up performance exceeds 250mA per JESD 17
  • Space Enhanced Plastic:
    • Controlled baseline
    • Au bondwire and NiPdAu lead finish
    • Meets NASA ASTM E595 outgassing specification
    • One fabrication, assembly, and test site
    • Extended product life cycle
    • Product traceability

The SN54SC8T138-SEP is a three to eight decoder with one standard output strobe (G2) and two active low output strobes (G1 and G0). When the outputs are gated by any of the strobe inputs, they are all forced into the high state. When the outputs are not disabled by the strobe inputs, only the selected output is low while all others are high. The output level is referenced to the supply voltage (VCC) and supports 1.8-V, 2.5-V, 3.3-V, and 5-V CMOS levels.

The input is designed with a lower threshold circuit to support up translation for lower voltage CMOS inputs (for example, 1.2 V input to 1.8 V output or 1.8 V input to 3.3 V output). In addition, the 5-V tolerant input pins enable down translation (for example, 3.3 V to 2.5 V output).

The SN54SC8T138-SEP is a three to eight decoder with one standard output strobe (G2) and two active low output strobes (G1 and G0). When the outputs are gated by any of the strobe inputs, they are all forced into the high state. When the outputs are not disabled by the strobe inputs, only the selected output is low while all others are high. The output level is referenced to the supply voltage (VCC) and supports 1.8-V, 2.5-V, 3.3-V, and 5-V CMOS levels.

The input is designed with a lower threshold circuit to support up translation for lower voltage CMOS inputs (for example, 1.2 V input to 1.8 V output or 1.8 V input to 3.3 V output). In addition, the 5-V tolerant input pins enable down translation (for example, 3.3 V to 2.5 V output).

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet SN54SC8T138-SEP Radiation Tolerant, 3-line to 8-line Decoder/Demultiplexer With Logic Level Shifter datasheet PDF | HTML 11 Mar 2024
White paper Understanding Functional Safety FIT Base Failure Rate Estimates per IEC 62380 and SN 29500 (Rev. A) PDF | HTML 30 Apr 2024

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

14-24-LOGIC-EVM — Logic product generic evaluation module for 14-pin to 24-pin D, DB, DGV, DW, DYY, NS and PW packages

The 14-24-LOGIC-EVM evaluation module (EVM) is designed to support any logic device that is in a 14-pin to 24-pin D, DW, DB, NS, PW, DYY or DGV package,

User guide: PDF | HTML
Not available on TI.com
Evaluation board

14-24-NL-LOGIC-EVM — Logic product generic evaluation module for 14-pin to 24-pin non-leaded packages

14-24-NL-LOGIC-EVM is a flexible evaluation module (EVM) designed to support any logic or translation device that has a 14-pin to 24-pin BQA, BQB, RGY, RSV, RJW or RHL package.

User guide: PDF | HTML
Not available on TI.com
Package Pins Download
TSSOP (PW) 16 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos