SN55188

ACTIVE

Quadruple Line Driver

Product details

Drivers per package 4 Receivers per package 0 Logic voltage (min) (V) 5 Data rate (max) (Mbps) 0.3 Main supply voltage (nom) (V) 5 Features Slew Rate Control ESD HBM (kV) 0 Rating Military Operating temperature range (°C) -55 to 125 Vout (typ) (V) 10.5
Drivers per package 4 Receivers per package 0 Logic voltage (min) (V) 5 Data rate (max) (Mbps) 0.3 Main supply voltage (nom) (V) 5 Features Slew Rate Control ESD HBM (kV) 0 Rating Military Operating temperature range (°C) -55 to 125 Vout (typ) (V) 10.5
CDIP (J) 14 130.4652 mm² 19.56 x 6.67 CFP (W) 14 58.023 mm² 9.21 x 6.3 LCCC (FK) 20 79.0321 mm² 8.89 x 8.89
  • Meets or Exceeds the Requirements of ANSI EIA/TIA-232-E and ITU Recommendation V.28
  • Current-Limited Output: 10 mA Typ
  • Power-Off Output Impedance: 300 Minimum
  • Slew Rate Control by Load Capacitor
  • Flexible Supply-Voltage Range
  • Input Compatible With Most TTL Circuits
  • Meets or Exceeds the Requirements of ANSI EIA/TIA-232-E and ITU Recommendation V.28
  • Current-Limited Output: 10 mA Typ
  • Power-Off Output Impedance: 300 Minimum
  • Slew Rate Control by Load Capacitor
  • Flexible Supply-Voltage Range
  • Input Compatible With Most TTL Circuits

The MC1488, SN55188, and SN75188 are monolithic quadruple line drivers designed to interface data terminal equipment with data communications equipment in conformance with ANSI EIA/TIA-232-E using a diode in series with each supply-voltage terminal as shown under typical applications.

The SN55188 is characterized for operation over the full military temperature range of –55°C to 125°C. The MC1488 and SN75188 are characterized for operation from 0°C to 70°C.

The MC1488, SN55188, and SN75188 are monolithic quadruple line drivers designed to interface data terminal equipment with data communications equipment in conformance with ANSI EIA/TIA-232-E using a diode in series with each supply-voltage terminal as shown under typical applications.

The SN55188 is characterized for operation over the full military temperature range of –55°C to 125°C. The MC1488 and SN75188 are characterized for operation from 0°C to 70°C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
MAX3237E ACTIVE 3- to 5.5-V multichannel 1Mbps RS-232 line driver/receiver with +/-15-kV IEC-ESD protection Five channel catalog version

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet MC1488, SN55188, SN75188 datasheet (Rev. C) 24 May 2004
* SMD SN55188 SMD 5962-86889 21 Jun 2016

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
CDIP (J) 14 Ultra Librarian
CFP (W) 14 Ultra Librarian
LCCC (FK) 20 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos