SN65220-Q1 is not recommended for new designs
This product continues to be available for existing customers. New designs should consider an alternate product.
open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TPD2E2U06-Q1 ACTIVE Automotive Dual 1.5-pF, 5.5-V, ±25-kV ESD protection diode for USB & High Speed Interfaces This product is an automotive dual-channel high-speed ESD protection device.

Product details

Peak pulse power (8/20 μs) (max) (W) 60 Vrwm (V) 6 Bi-/uni-directional Uni-Directional Number of channels 2 IO capacitance (typ) (pF) 35 IEC 61000-4-5 (kA) 0.003 Breakdown voltage (min) (V) 7 Rating Automotive Operating temperature range (°C) -40 to 85
Peak pulse power (8/20 μs) (max) (W) 60 Vrwm (V) 6 Bi-/uni-directional Uni-Directional Number of channels 2 IO capacitance (typ) (pF) 35 IEC 61000-4-5 (kA) 0.003 Breakdown voltage (min) (V) 7 Rating Automotive Operating temperature range (°C) -40 to 85
SOT-23 (DBV) 6 8.12 mm² 2.9 x 2.8
  • Qualified for Automotive Applications
  • Design to Protect Submicron 3-V or 5-V Circuits from Noise Transients
  • Port ESD Protection Capability Exceeds:
    • 15-kV Human Body Model
    • 2-kV Machine Model
  • Available in a WCSP Chip-Scale Package
  • Stand-Off Voltage . . . 6 V Min
  • Low Current Leakage . . . 1 µA Max at 6 V
  • Low Capacitance . . . 35 pF Typ
  • APPLICATIONS
    • USB 1.1 Host, Hub, or Peripheral Ports

  • Qualified for Automotive Applications
  • Design to Protect Submicron 3-V or 5-V Circuits from Noise Transients
  • Port ESD Protection Capability Exceeds:
    • 15-kV Human Body Model
    • 2-kV Machine Model
  • Available in a WCSP Chip-Scale Package
  • Stand-Off Voltage . . . 6 V Min
  • Low Current Leakage . . . 1 µA Max at 6 V
  • Low Capacitance . . . 35 pF Typ
  • APPLICATIONS
    • USB 1.1 Host, Hub, or Peripheral Ports

The SN65220 is a single transient voltage suppressor designed to provide electrical noise transient protection to universal serial bus (USB) 1.1 ports. Note that the input capacitance of the device makes it unsuitable for high-speed USB 2.0 applications.

Any cabled I/O can be subjected to electrical noise transients from various sources. These noise transients can cause damage to the USB transceiver and/or the USB ASIC if they are of sufficient magnitude and duration.

USB ports are typically implemented in 3-V or 5-V digital CMOS with limited ESD protection. The SN65220 can significantly increase the port ESD protection level and reduce the risk of damage to the circuits of the USB port. The IEC1000-4-2 ESD performance of the SN65220 is measured at the system level. Therefore, system design impacts the results of these tests. A high compliance level may be attained with proper board design and layout.

The SN65220 is a single transient voltage suppressor designed to provide electrical noise transient protection to universal serial bus (USB) 1.1 ports. Note that the input capacitance of the device makes it unsuitable for high-speed USB 2.0 applications.

Any cabled I/O can be subjected to electrical noise transients from various sources. These noise transients can cause damage to the USB transceiver and/or the USB ASIC if they are of sufficient magnitude and duration.

USB ports are typically implemented in 3-V or 5-V digital CMOS with limited ESD protection. The SN65220 can significantly increase the port ESD protection level and reduce the risk of damage to the circuits of the USB port. The IEC1000-4-2 ESD performance of the SN65220 is measured at the system level. Therefore, system design impacts the results of these tests. A high compliance level may be attained with proper board design and layout.

Download

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet USB Port Transient Suppressors datasheet (Rev. A) 23 Jun 2008

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location