Product details

Number of channels 2 Supply voltage (min) (V) 2 Supply voltage (max) (V) 5.5 Technology family AHC Input type Schmitt-Trigger Output type Push-Pull Supply current (µA) 40 IOL (max) (mA) 8 IOH (max) (mA) -8 Features Balanced outputs, High speed (tpd 10-50ns), Over-voltage tolerant inputs, Retriggerable Operating temperature range (°C) -40 to 85 Rating Catalog
Number of channels 2 Supply voltage (min) (V) 2 Supply voltage (max) (V) 5.5 Technology family AHC Input type Schmitt-Trigger Output type Push-Pull Supply current (µA) 40 IOL (max) (mA) 8 IOH (max) (mA) -8 Features Balanced outputs, High speed (tpd 10-50ns), Over-voltage tolerant inputs, Retriggerable Operating temperature range (°C) -40 to 85 Rating Catalog
PDIP (N) 16 181.42 mm² 19.3 x 9.4 SOIC (D) 16 59.4 mm² 9.9 x 6 SSOP (DB) 16 48.36 mm² 6.2 x 7.8 TSSOP (PW) 16 32 mm² 5 x 6.4 TVSOP (DGV) 16 23.04 mm² 3.6 x 6.4
  • Operating range 2V to 5.5V VCC
  • Schmitt-trigger circuitry on A, B, and CLR inputs for slow input transition rates
  • Edge triggered from active-high or active-low gated logic inputs
  • Retriggerable for very long output pulses
  • Overriding clear terminates output pulse
  • Glitch-free power-up reset on outputs
  • Latch-up performance exceeds 100mA per JESD 78, class II
  • Operating range 2V to 5.5V VCC
  • Schmitt-trigger circuitry on A, B, and CLR inputs for slow input transition rates
  • Edge triggered from active-high or active-low gated logic inputs
  • Retriggerable for very long output pulses
  • Overriding clear terminates output pulse
  • Glitch-free power-up reset on outputs
  • Latch-up performance exceeds 100mA per JESD 78, class II

The ’AHC123A devices are dual retriggerable monostable multivibrators designed for 2V to 5.5V VCC operation.

The ’AHC123A devices are dual retriggerable monostable multivibrators designed for 2V to 5.5V VCC operation.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 22
Type Title Date
* Data sheet SNx4AHC123A Dual Retriggerable Monostable Multivibrators datasheet (Rev. I) PDF | HTML 10 Jan 2025
Application note Implications of Slow or Floating CMOS Inputs (Rev. E) 26 Jul 2021
Application note Designing With the SN74LVC1G123 Monostable Multivibrator (Rev. A) PDF | HTML 13 Mar 2020
Selection guide Little Logic Guide 2018 (Rev. G) 06 Jul 2018
Selection guide Logic Guide (Rev. AB) 12 Jun 2017
Application note How to Select Little Logic (Rev. A) 26 Jul 2016
Application note Understanding and Interpreting Standard-Logic Data Sheets (Rev. C) 02 Dec 2015
User guide LOGIC Pocket Data Book (Rev. B) 16 Jan 2007
Product overview Design Summary for WCSP Little Logic (Rev. B) 04 Nov 2004
Application note Semiconductor Packing Material Electrostatic Discharge (ESD) Protection 08 Jul 2004
Application note Selecting the Right Level Translation Solution (Rev. A) 22 Jun 2004
Application note Advanced High-Speed CMOS (AHC) Logic Family (Rev. C) 02 Dec 2002
Application note Texas Instruments Little Logic Application Report 01 Nov 2002
Application note TI IBIS File Creation, Validation, and Distribution Processes 29 Aug 2002
Design guide AHC/AHCT Designer's Guide February 2000 (Rev. D) 24 Feb 2000
Application note Designing With the SN74AHC123A and SN74AHCT123A 01 Oct 1999
Application note Benefits & Issues of Migrating 5-V and 3.3-V Logic to Lower-Voltage Supplies (Rev. A) 08 Sep 1999
Product overview Military Advanced High-Speed CMOS Logic (AHC/AHCT) (Rev. C) 01 Apr 1998
Application note Migration From 3.3-V To 2.5-V Power Supplies For Logic Devices 01 Dec 1997
Application note Bus-Interface Devices With Output-Damping Resistors Or Reduced-Drive Outputs (Rev. A) 01 Aug 1997
Application note CMOS Power Consumption and CPD Calculation (Rev. B) 01 Jun 1997
Application note Live Insertion 01 Oct 1996

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

14-24-LOGIC-EVM — Logic product generic evaluation module for 14-pin to 24-pin D, DB, DGV, DW, DYY, NS and PW packages

The 14-24-LOGIC-EVM evaluation module (EVM) is designed to support any logic device that is in a 14-pin to 24-pin D, DW, DB, NS, PW, DYY or DGV package,

User guide: PDF | HTML
Buy from a distributor

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos