SN74AHC1G00

ACTIVE

Single 2-input, 2-V to 5.5-V NAND gate

alarmNotifications Order now

Product details

Technology family AHC Supply voltage (min) (V) 2 Supply voltage (max) (V) 5.5 Number of channels 1 Inputs per channel 2 IOL (max) (mA) 8 IOH (max) (mA) -8 Input type Standard CMOS Output type Push-Pull Features Over-voltage tolerant inputs, Very high speed (tpd 5-10ns) Data rate (max) (Mbps) 110 Rating Catalog Operating temperature range (°C) -40 to 125
Technology family AHC Supply voltage (min) (V) 2 Supply voltage (max) (V) 5.5 Number of channels 1 Inputs per channel 2 IOL (max) (mA) 8 IOH (max) (mA) -8 Input type Standard CMOS Output type Push-Pull Features Over-voltage tolerant inputs, Very high speed (tpd 5-10ns) Data rate (max) (Mbps) 110 Rating Catalog Operating temperature range (°C) -40 to 125
SOT-23 (DBV) 5 8.12 mm² 2.9 x 2.8 SOT-5X3 (DRL) 5 2.56 mm² 1.6 x 1.6 SOT-SC70 (DCK) 5 4.2 mm² 2 x 2.1
  • Operating range: 2 V to 5.5 V
  • Maximum tpd of 6.5 ns at 5 V
  • Low power consumption: maximum ICC of 10 µA
  • ±8-mA output drive at 5 V
  • Schmitt trigger action at all inputs makes the circuit tolerant for slower input rise and fall time
  • Latch-up performance exceeds 250 mA per JESD 17
  • Operating range: 2 V to 5.5 V
  • Maximum tpd of 6.5 ns at 5 V
  • Low power consumption: maximum ICC of 10 µA
  • ±8-mA output drive at 5 V
  • Schmitt trigger action at all inputs makes the circuit tolerant for slower input rise and fall time
  • Latch-up performance exceeds 250 mA per JESD 17

The SN74AHC1G00 performs the Boolean function Y = A • B or Y = A + B in positive logic.

The SN74AHC1G00 performs the Boolean function Y = A • B or Y = A + B in positive logic.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
SN74HCS30 ACTIVE 8-input NAND gate with Schmitt-trigger inputs Larger voltage range (2V to 6V)

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 20
Type Title Date
* Data sheet SN74AHC1G00 Single 2-Input Positive-NAND Gate datasheet (Rev. Q) PDF | HTML 31 Jan 2024
Application note Implications of Slow or Floating CMOS Inputs (Rev. E) 26 Jul 2021
Selection guide Little Logic Guide 2018 (Rev. G) 06 Jul 2018
Selection guide Logic Guide (Rev. AB) 12 Jun 2017
Application note How to Select Little Logic (Rev. A) 26 Jul 2016
Application note Understanding and Interpreting Standard-Logic Data Sheets (Rev. C) 02 Dec 2015
User guide LOGIC Pocket Data Book (Rev. B) 16 Jan 2007
Product overview Design Summary for WCSP Little Logic (Rev. B) 04 Nov 2004
Application note Semiconductor Packing Material Electrostatic Discharge (ESD) Protection 08 Jul 2004
Application note Selecting the Right Level Translation Solution (Rev. A) 22 Jun 2004
Application note Advanced High-Speed CMOS (AHC) Logic Family (Rev. C) 02 Dec 2002
Application note Texas Instruments Little Logic Application Report 01 Nov 2002
Application note TI IBIS File Creation, Validation, and Distribution Processes 29 Aug 2002
Design guide AHC/AHCT Designer's Guide February 2000 (Rev. D) 24 Feb 2000
Application note Benefits & Issues of Migrating 5-V and 3.3-V Logic to Lower-Voltage Supplies (Rev. A) 08 Sep 1999
Product overview Military Advanced High-Speed CMOS Logic (AHC/AHCT) (Rev. C) 01 Apr 1998
Application note Migration From 3.3-V To 2.5-V Power Supplies For Logic Devices 01 Dec 1997
Application note Bus-Interface Devices With Output-Damping Resistors Or Reduced-Drive Outputs (Rev. A) 01 Aug 1997
Application note CMOS Power Consumption and CPD Calculation (Rev. B) 01 Jun 1997
Application note Live Insertion 01 Oct 1996

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

5-8-LOGIC-EVM — Generic logic evaluation module for 5-pin to 8-pin DCK, DCT, DCU, DRL and DBV packages

Flexible EVM designed to support any device that has a DCK, DCT, DCU, DRL, or DBV package in a 5 to 8 pin count.
User guide: PDF
Buy from a distributor
Simulation model

SN74AHC1G00 Behavioral SPICE Model

SCLM277.ZIP (7 KB) - PSpice Model
Simulation model

SN74AHC1G00 IBIS Model

SCLM001.ZIP (13 KB) - IBIS Model
Simulation model

SN74AHC1G00H IBIS Model

SCLM020.ZIP (7 KB) - IBIS Model
Simulation model

SN74AHC1G00H IBIS Model

SCLM021.ZIP (6 KB) - IBIS Model
Simulation model

SN74AHC1G00H IBIS Model

SCLM022.ZIP (7 KB) - IBIS Model
Simulation model

SN74AHC1G00H IBIS Model

SCLM023.ZIP (6 KB) - IBIS Model
Package Pins CAD symbols, footprints & 3D models
SOT-23 (DBV) 5 Ultra Librarian
SOT-5X3 (DRL) 5 Ultra Librarian
SOT-SC70 (DCK) 5 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos