5-pin (DCK) package image

SN74AHC1G14DCK3 OBSOLETE

Single 2-V to 5.5-V inverter with Schmitt-Trigger inputs

OBSOLETE Custom reel may be available
Same as: SN74AHC1G14DCK3.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Export classification

*For reference only

  • US ECCN: EAR99

More SN74AHC1G14 information

Packaging information

Package | Pins SOT-SC70 (DCK) | 5
Operating temperature range (°C) -40 to 125
Package qty | Carrier 3,000 | LARGE T&R

Features for the SN74AHC1G14

  • Operating range 2 V to 5.5 V
  • Maximum tpd of 10 ns at 5 V
  • Low power consumption, 10-µA max ICC
  • ±8-mA output drive at 5 V
  • Latch-up performance exceeds 250 mA per JESD 17

Description for the SN74AHC1G14

The SN74AHC1G14 device is a single inverter gate. The device performs the Boolean function Y = A.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more