SN74AHCT1G04

ACTIVE

Product details

Technology family AHCT Supply voltage (min) (V) 4.5 Supply voltage (max) (V) 5.5 Number of channels 1 IOL (max) (mA) 8 IOH (max) (mA) -8 Supply current (max) (µA) 10 Input type TTL-Compatible CMOS Output type Push-Pull Features Balanced outputs, Over-voltage tolerant inputs, Very high speed (tpd 5-10ns) Rating Catalog Operating temperature range (°C) -40 to 125
Technology family AHCT Supply voltage (min) (V) 4.5 Supply voltage (max) (V) 5.5 Number of channels 1 IOL (max) (mA) 8 IOH (max) (mA) -8 Supply current (max) (µA) 10 Input type TTL-Compatible CMOS Output type Push-Pull Features Balanced outputs, Over-voltage tolerant inputs, Very high speed (tpd 5-10ns) Rating Catalog Operating temperature range (°C) -40 to 125
SOT-23 (DBV) 5 8.12 mm² 2.9 x 2.8 SOT-SC70 (DCK) 5 4.2 mm² 2 x 2.1
  • Operating range 4.5V to 5.5V
  • Max tpd of 7.5ns at 5V
  • Low power consumption, 10µA max ICC
  • ±8mA output drive at 5V
  • Inputs are TTL-voltage compatible
  • Latch-up performance exceeds 250mA per JESD 17
  • Operating range 4.5V to 5.5V
  • Max tpd of 7.5ns at 5V
  • Low power consumption, 10µA max ICC
  • ±8mA output drive at 5V
  • Inputs are TTL-voltage compatible
  • Latch-up performance exceeds 250mA per JESD 17

The SN74AHCT1G04 contains one gate. The device performs the Boolean function Y = A.

The SN74AHCT1G04 contains one gate. The device performs the Boolean function Y = A.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 19
Type Title Date
* Data sheet SN74AHCT1G04 Single Inverter Gate datasheet (Rev. R) PDF | HTML 07 Feb 2024
Application note Implications of Slow or Floating CMOS Inputs (Rev. E) 26 Jul 2021
Selection guide Little Logic Guide 2018 (Rev. G) 06 Jul 2018
Selection guide Logic Guide (Rev. AB) 12 Jun 2017
Application note How to Select Little Logic (Rev. A) 26 Jul 2016
Application note Understanding and Interpreting Standard-Logic Data Sheets (Rev. C) 02 Dec 2015
User guide LOGIC Pocket Data Book (Rev. B) 16 Jan 2007
Product overview Design Summary for WCSP Little Logic (Rev. B) 04 Nov 2004
Application note Semiconductor Packing Material Electrostatic Discharge (ESD) Protection 08 Jul 2004
Application note Selecting the Right Level Translation Solution (Rev. A) 22 Jun 2004
Application note Advanced High-Speed CMOS (AHC) Logic Family (Rev. C) 02 Dec 2002
Application note Texas Instruments Little Logic Application Report 01 Nov 2002
Application note TI IBIS File Creation, Validation, and Distribution Processes 29 Aug 2002
Design guide AHC/AHCT Designer's Guide February 2000 (Rev. D) 24 Feb 2000
Product overview Military Advanced High-Speed CMOS Logic (AHC/AHCT) (Rev. C) 01 Apr 1998
Application note Migration From 3.3-V To 2.5-V Power Supplies For Logic Devices 01 Dec 1997
Application note Bus-Interface Devices With Output-Damping Resistors Or Reduced-Drive Outputs (Rev. A) 01 Aug 1997
Application note CMOS Power Consumption and CPD Calculation (Rev. B) 01 Jun 1997
Application note Live Insertion 01 Oct 1996

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

5-8-LOGIC-EVM — Generic logic evaluation module for 5-pin to 8-pin DCK, DCT, DCU, DRL and DBV packages

Flexible EVM designed to support any device that has a DCK, DCT, DCU, DRL, or DBV package in a 5 to 8 pin count.
User guide: PDF
Buy from a distributor
Simulation model

HSPICE Model for SN74AHCT1G04

SCLJ017.ZIP (84 KB) - HSpice Model
Simulation model

SN74AHCT1G04 Behavioral SPICE Model

SCLM246.ZIP (7 KB) - PSpice Model
Simulation model

SN74AHCT1G04 IBIS Model (Rev. A)

SCLM013A.ZIP (13 KB) - IBIS Model
Reference designs

TIDA-00782 — Portable, High Brightness HD Projection Display Reference Design using DLP® Technology

This reference design, featuring the DLP Pico™ 0.45-inch WXGA display chipset enables use of HD resolution for projection display applications such as accessory projectors, smart projectors, mobile Smart TV, built in projectors like projection functionality inside notebooks, laptops and hot (...)
Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
SOT-23 (DBV) 5 Ultra Librarian
SOT-SC70 (DCK) 5 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos