Pin-for-pin with same functionality to the compared device
SN74ALB16245
- Member of Texas Instruments' WidebusTM Family
- State-of-the-Art Advanced Low-Voltage BiCMOS (ALB) Technology Design for 3.3-V Operation
- Schottky Diodes on All Inputs to Eliminate Overshoot and Undershoot
- Industry Standard '16245 Pinout
- Distributed VCC and GND Pins Minimize High-Speed Switching Noise
- Flow-Through Architecture Optimizes PCB Layout
Widebus is a trademark of Texas Instruments.
The SN74ALB16245 is a 16-bit transceiver designed for high-speed, low-voltage (3.3-V) VCC operation. This device is intended to replace the conventional transceiver in any speed-critical path. The small propagation delay is achieved using a unity-gain amplifier on the input and feedback resistors from input to output, which allows the output to track the input with a small offset voltage.
This device can be used as two 8-bit transceivers or one 16-bit transceiver. It allows data transmission from the A bus to the B bus or from the B bus to the A bus, depending on the logic level at the direction-control (DIR) input. The output-enable (OE\) input can be used to disable the device so that the buses are effectively isolated.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | 3.3-V ALB 16-Bit Transceiver With 3-State Outputs datasheet (Rev. C) | 18 Jan 2001 |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location