Packaging information
| Package | Pins SOIC (D) | 14 |
| Operating temperature range (°C) 0 to 70 |
| Package qty | Carrier 2,500 | LARGE T&R |
Features for the SN74ALS03B
- Package Options Include Plastic Small-Outline (D) Packages, Ceramic Chip Carriers (FK), and Standard Plastic (N) and Ceramic (J) 300-mil DIPs
Description for the SN74ALS03B
These devices contain four independent 2-input positive-NAND
buffers. They perform the Boolean functions
or Y = A\ + B\ in positive logic.
The open-collector outputs require pullup resistors to perform
correctly. These outputs may be connected to other open-collector
outputs to implement active-low wired-OR or active-high wired-AND
functions. Open-collector devices are often used to generate high
VOH levels.
The SN54ALS03B is characterized for operation over the full military temperature range of -55°C to 125°C. The SN74ALS03B is characterized for operation from 0°C to 70°C.