Packaging information
| Package | Pins SOIC (D) | 16 |
| Operating temperature range (°C) 0 to 70 |
| Package qty | Carrier 40 | TUBE |
Features for the SN74ALS193A
- Look-Ahead Circuitry Enhances Cascaded Counters
- Fully Synchronous in Count Modes
- Parallel Asynchronous Load for Modulo-N Count Lengths
- Asynchronous Clear
- Package Options Include Plastic Small-Outline (D) Packages, Ceramic Chip Carriers (FK), and Standard Plastic (N) and Ceramic (J) 300-mil DIPs
Description for the SN74ALS193A
The 'ALS193A are synchronous, reversible, 4-bit up/down binary counters. Synchronous counting operation is provided by having all flip-flops clocked simultaneously so that the outputs change coincident with each other when instructed by the steering logic. This mode of operation eliminates the output counting spikes normally associated with asynchronous (ripple-clock) counters.
The outputs of the four flip-flops are triggered on a low-to-high-level transition of either count/clock (UP or DOWN) input. The direction of the count is determined by which count input is pulsed while the other count input is high.
All four counters are fully programmable; that is, each output may
be preset to either level by placing a low on the load (
) input and entering the desired
data at the data inputs. The output changes to agree with the data
inputs independently of the count pulses. This feature allows the
counters to be used as modulo-N dividers by simply modifying the
count length with the preset inputs.
A high level applied to the clear (CLR) input forces all outputs
to the low level. The clear function is independent of the count and
i nputs. The
UP, DOWN, and
inputs are
buffered to lower the drive requirement, which significantly reduces
the loading on, or current required by, clock drivers, etc., for long
parallel words.
These counters are designed to be cascaded without the need for
external circuitry. The borrow (
) output produces a low-level pulse while the count is
zero (all Q outputs low) and the DOWN input is low. Similarily, the
carry (CO\) output produces a low-level pulse while the count is 9 or
15 (all Q outputs high) and the UP input is low. The counters can
then be easily cascaded by feeding
and
to the
count-down and count-up inputs, respectively, of the succeeding
counter.
The SN54ALS193A is characterized for operation over the full military temperature range of -55°C to 125°C. The SN74ALS193A is characterized for operation from 0°C to 70°C.