These 10-bit latches feature 3-state outputs designed specifically
for driving highly capacitive or relatively low-impedance loads. They
are particularly suitable for implementing buffer registers, I/O
ports, bidirectional bus drivers, and working registers.
The ten latches are transparent D-type latches. The SN74ALS841 and
SN74AS841A have noninverting data (D) inputs. The SN74ALS842 has
inverting D\ inputs.
A buffered output-enable () input places the ten outputs in either a normal logic
state (high or low logic levels) or a high-impedance state. In the
high-impedance state, the outputs neither load nor drive the bus
lines significantly. The high-impedance state and increased drive
provide the capability to drive bus lines without interface or pullup
components.
does not affect
the internal operation of the latches. Previously stored data can be
retained or new data can be entered while the outputs are off.
The SN74ALS841, SN74AS841A, and SN74ALS842 are characterized for
operation from 0°C to 70°C.
These 10-bit latches feature 3-state outputs designed specifically
for driving highly capacitive or relatively low-impedance loads. They
are particularly suitable for implementing buffer registers, I/O
ports, bidirectional bus drivers, and working registers.
The ten latches are transparent D-type latches. The SN74ALS841 and
SN74AS841A have noninverting data (D) inputs. The SN74ALS842 has
inverting D\ inputs.
A buffered output-enable () input places the ten outputs in either a normal logic
state (high or low logic levels) or a high-impedance state. In the
high-impedance state, the outputs neither load nor drive the bus
lines significantly. The high-impedance state and increased drive
provide the capability to drive bus lines without interface or pullup
components.
does not affect
the internal operation of the latches. Previously stored data can be
retained or new data can be entered while the outputs are off.
The SN74ALS841, SN74AS841A, and SN74ALS842 are characterized for
operation from 0°C to 70°C.