Packaging information
| Package | Pins SOIC (DW) | 24 |
| Operating temperature range (°C) 0 to 70 |
| Package qty | Carrier 25 | TUBE |
Features for the SN74ALS874B
- 3-State Buffer-Type Outputs Drive Bus Lines Directly
- Bus-Structured Pinout
- Choice of True or Inverting Logic
- SN54ALS874B, SN74ALS874B, SN74AS874 Have True Outputs
- SN74ALS876A, SN74AS876 Have Inverting Outputs
- Asynchronous Clear
- Package Options Include Plastic Small-Outline (DW) Packages, Plastic (FN) and Ceramic (FK) Chip Carriers, and Standard Plastic (NT) and Ceramic (JT) 300-mil DIPs
Description for the SN74ALS874B
These dual 4-bit D-type edge-triggered flip-flops feature 3-state outputs designed specifically as bus drivers. They are particularly suitable for implementing buffer registers, I/O ports, bidirectional bus drivers, and working registers.
The edge-triggered flip-flops enter data on the low-to-high
transition of the clock (CLK) input. The SN54ALS874B, SN74ALS874B,
and SN74AS874 have clear (
)
inputs and noninverting Q outputs. The SN74ALS876A and SN74AS876 have
preset (
) inputs and
inverting Q\ outputs; taking
low
causes the four Q or Q\ outputs to go low independently of the clock.
The SN54ALS874B is characterized for operation over the full military temperature range of -55°C to 125°C. The SN74ALS874B, SN74ALS876A, SN74AS874, and SN74AS876 devices are characterized for operation from 0°C to 70°C.