Packaging information
| Package | Pins SSOP (DL) | 56 |
| Operating temperature range (°C) -40 to 85 |
| Package qty | Carrier 1,000 | LARGE T&R |
Features for the SN74ALVCH162721
- Member of the Texas Instruments Widebus Family
- EPIC (Enhanced-Performance Implanted CMOS) Submicron Process
- Output Ports Have Equivalent 26-
Series Resistors, So No External Resistors Are Required - ESD Protection Exceeds 2000 V Per MIL-STD-883, Method 3015; Exceeds 200 V Using Machine Model (C = 200 pF, R = 0)
- Latch-Up Performance Exceeds 250 mA Per JESD 17
- Bus Hold on Data Inputs Eliminates the Need for External Pullup/Pulldown Resistors
- Package Options Include Plastic 300-mil Shrink Small-Outline (DL) and Thin Shrink Small-Outline (DGG) Packages
NOTE: For tape and reel order entry: The DGGR package is abbreviated to GR.
Widebus, EPIC are trademarks of Texas Instruments.
Description for the SN74ALVCH162721
This 20-bit flip-flop is designed for low-voltage 1.65-V to 3.6-V VCC operation.
The 20 flip-flops of the SN74ALVCH162721 are edge-triggered D-type flip-flops with qualified clock storage. On the positive transition of the clock (CLK) input, the device provides true data at the Q outputs if the clock-enable (CLKEN)\ input is low. If CLKEN\ is high, no data is stored.
A buffered output-enable (OE)\ input places the 20 outputs in either a normal logic state (high or low level) or the high-impedance state. In the high-impedance state, the outputs neither load nor drive the bus lines significantly. The high-impedance state and increased drive provide the capability to drive bus lines without interface or pullup components. OE\ does not affect the internal operation of the flip-flops. Old data can be retained or new data can be entered while the outputs are in the high-impedance state.
To ensure the high-impedance state during power up or power down, OE\ should be tied to VCC through a pullup resistor; the minimum value of the resistor is determined by the current-sinking capability of the driver.
Active bus-hold circuitry is provided to hold unused or floating data inputs at a valid logic level.
The outputs, which are designed to sink up to 12 mA, include equivalent 26-
resistors to reduce overshoot and undershoot.
The SN74ALVCH162721 is characterized for operation from 40°C to 85°C.