8-pin (DCU) package image

SN74AUP2G08DCUR ACTIVE

2-ch, 2-input 0.8-V to 3.6-V low power (< 1uA) AND gate

ACTIVE Custom reel may be available
Same as: SN74AUP2G08DCUR.B This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins VSSOP (DCU) | 8
Operating temperature range (°C) -40 to 125
Package qty | Carrier 3,000 | LARGE T&R

Features for the SN74AUP2G08

  • Wide operating VCC range of 0.8V to 3.6V
  • Low static-power consumption (ICC = 0.9µA max)
  • Low dynamic-power consumption (Cpd = 4.3pF typ at 3.3V)
  • Low noise – overshoot and undershoot <10% of VCC
  • Ioff supports partial-power-down mode operation
  • Schmitt-trigger action allows slow input transition and better switching noise immunity at the input (Vhys = 250mV Typ at 3.3V)
  • 3.6V I/O tolerant to support mixed-mode signal operation
  • tpd = 5.9ns max at 3.3V
  • Latch-up performance exceeds 100mA per JESD 78, Class II

Description for the SN74AUP2G08

This dual 2-input positive-AND gate is designed for 0.8V to 3.6V VCC operation and performs the Boolean function Y = A ● B in positive logic.

This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs when VCC = 0V, preventing damaging current backflow through the device when it is powered down.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more