SN74AVC6T622

ACTIVE

Audio Codec AC'97 Voltage-Translation Transceiver

SN74AVC6T622

ACTIVE

Product details

Technology family AVC Applications I2S Rating Catalog Operating temperature range (°C) -40 to 85
Technology family AVC Applications I2S Rating Catalog Operating temperature range (°C) -40 to 85
TSSOP (PW) 20 41.6 mm² 6.5 x 6.4 VQFN (RGY) 20 15.75 mm² 4.5 x 3.5
  • Voltage-Level Transceiver for Interfacing 1.8 V Audio Codec (AC’97) Controllers With 3.3 V AC’97 Codec Links
  • Configurable I/O Switching Levels With Dual-Supply Pins Operating Over Full 1.2-V to 3.6-V Power-Supply Range
  • For Low-Power Operation, A and B Ports Are Placed in High-Impedance State When Either Supply Voltage Is Switched Off
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
  • ESD Protection Exceeds JESD 22
    • 7000-V Human-Body Model (A114-A)
    • 200-V Machine Model (A115-A)
    • 1500-V Charged-Device Model (C101)

  • Voltage-Level Transceiver for Interfacing 1.8 V Audio Codec (AC’97) Controllers With 3.3 V AC’97 Codec Links
  • Configurable I/O Switching Levels With Dual-Supply Pins Operating Over Full 1.2-V to 3.6-V Power-Supply Range
  • For Low-Power Operation, A and B Ports Are Placed in High-Impedance State When Either Supply Voltage Is Switched Off
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
  • ESD Protection Exceeds JESD 22
    • 7000-V Human-Body Model (A114-A)
    • 200-V Machine Model (A115-A)
    • 1500-V Charged-Device Model (C101)

The SN74AVC6T622 is a voltage-level transceiver for interfacing 1.8 V audio codec (AC’97) controllers, the audio/analog modem functionality found in personal computers, with 3.3V AC’97 codec links. With the digital switching levels of today’s AC’97 codecs lowering to 1.8-V logic levels, the SN74AVC6T622 device can be used to bridge the gap between legacy 3.3-V AC’97 codecs and AC’97 controllers that are now operating at 1.8 V. The 6-bit wide SN74AVC6T622 device complies with the AC’97 electrical interface (both levels and timing) specification.

Two supply-voltage pins allow the A-port and B-port input switching thresholds to be configured separately. The A port is designed to track VCCA, while the B port is designed to track VCCB. VCCA and VCCB can accept any supply voltage from 1.2 V to 3.6 V.

If either VCC is switched off (VCCA = 0 V and/or VCCB = 0 V), all outputs are placed in the high-impedance state to conserve power.

The SN74AVC6T622 is available in two 0.5-mm-pitch ball grid array (BGA) packages. The 20-ball package has dimensions of 3 mm × 2.5 mm, and the 24-ball package measures 3 mm × 3 mm. Memory cards are widely used in mobile phones, PDAs, digital cameras, personal media players, camcorders, set-top boxes, etc. Low static power consumption and small package size make the SN74AVC6T622 an ideal choice for these applications.

The SN74AVC6T622 is a voltage-level transceiver for interfacing 1.8 V audio codec (AC’97) controllers, the audio/analog modem functionality found in personal computers, with 3.3V AC’97 codec links. With the digital switching levels of today’s AC’97 codecs lowering to 1.8-V logic levels, the SN74AVC6T622 device can be used to bridge the gap between legacy 3.3-V AC’97 codecs and AC’97 controllers that are now operating at 1.8 V. The 6-bit wide SN74AVC6T622 device complies with the AC’97 electrical interface (both levels and timing) specification.

Two supply-voltage pins allow the A-port and B-port input switching thresholds to be configured separately. The A port is designed to track VCCA, while the B port is designed to track VCCB. VCCA and VCCB can accept any supply voltage from 1.2 V to 3.6 V.

If either VCC is switched off (VCCA = 0 V and/or VCCB = 0 V), all outputs are placed in the high-impedance state to conserve power.

The SN74AVC6T622 is available in two 0.5-mm-pitch ball grid array (BGA) packages. The 20-ball package has dimensions of 3 mm × 2.5 mm, and the 24-ball package measures 3 mm × 3 mm. Memory cards are widely used in mobile phones, PDAs, digital cameras, personal media players, camcorders, set-top boxes, etc. Low static power consumption and small package size make the SN74AVC6T622 an ideal choice for these applications.

Download View video with transcript Video

Technical documentation

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

14-24-LOGIC-EVM — Logic product generic evaluation module for 14-pin to 24-pin D, DB, DGV, DW, DYY, NS and PW packages

The 14-24-LOGIC-EVM evaluation module (EVM) is designed to support any logic device that is in a 14-pin to 24-pin D, DW, DB, NS, PW, DYY or DGV package,

User guide: PDF | HTML
Not available on TI.com
Evaluation board

14-24-NL-LOGIC-EVM — Logic product generic evaluation module for 14-pin to 24-pin non-leaded packages

14-24-NL-LOGIC-EVM is a flexible evaluation module (EVM) designed to support any logic or translation device that has a 14-pin to 24-pin BQA, BQB, RGY, RSV, RJW or RHL package.

User guide: PDF | HTML
Not available on TI.com
Package Pins CAD symbols, footprints & 3D models
TSSOP (PW) 20 Ultra Librarian
VQFN (RGY) 20 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos