16-pin (RSV) package image

CAVCH4T245MRSVREP ACTIVE

Enhanced Product 4-Bit Dual-Supply Bus Transc. w/ Configurable Voltage Transc. and 3-State Outputs

ACTIVE Custom reel may be available
Same as: V62/09618-01XE This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Quality information

Rating HiRel Enhanced Product
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins UQFN (RSV) | 16
Operating temperature range (°C) -55 to 125
Package qty | Carrier 3,000 | LARGE T&R

Features for the SN74AVCH4T245-EP

  • Control Inputs VIH/VIL Levels Are Referenced to VCCA Voltage
  • Fully Configurable Dual-Rail Design Allows Each Port to Operate
    Over the Full 1.2-V to 3.6-V Power-Supply Range
  • I/Os Are 4.6-V Tolerant
  • Ioff Supports Partial Power-Down-Mode Operation
  • Bus Hold on Data Inputs Eliminates the Need
    for External Pullup/Pulldown Resistors
  • Max Data Rates
    • 380 Mbps (1.8-V to 3.3-V Translation)
    • 200 Mbps (<1.8-V to 3.3-V Translation)
    • 200 Mbps (Translate to 2.5 V or 1.8 V)
    • 150 Mbps (Translate to 1.5 V)
    • 100 Mbps (Translate to 1.2 V)
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
  • ESD Protection Exceeds JESD 22
    • 8000-V Human-Body Model (A114-A)
    • 200-V Machine Model (A115-A)
    • 1000-V Charged-Device Model (C101)
  • SUPPORTS DEFENSE, AEROSPACE, AND MEDICAL APPLICATIONS
    • Controlled Baseline
    • One Assembly/Test Site
    • One Fabrication Site
    • Available in Military (–55°C/125°C) Temperature Range(1)
    • Extended Product Life Cycle
    • Extended Product-Change Notification
    • Product Traceability

(1) Additional temperature ranges are available – contact factory

Description for the SN74AVCH4T245-EP

This 4-bit noninverting bus transceiver uses two separate configurable power-supply rails. The A port is designed to track VCCA. VCCA accepts any supply voltage from 1.2 V to 3.6 V. The B port is designed to track VCCB. VCCB accepts any supply voltage from 1.2 V to 3.6 V. The SN74AVCH4T245 is optimized to operate with VCCA/VCCB set at 1.4 V to 3.6 V. It is operational with VCCA/VCCB as low as 1.2 V. This allows for universal low-voltage bidirectional translation between any of the 1.2-V, 1.5-V, 1.8-V, 2.5-V, and 3.3-V voltage nodes.

The SN74AVCH4T245 is designed for asynchronous communication between two data buses. The logic levels of the direction-control (DIR) input and the output-enable (OE) input activate either the B-port outputs or the A-port outputs or place both output ports into the high-impedance mode. The device transmits data from the A bus to the B bus when the B-port outputs are activated, and from the B bus to the A bus when the A-port outputs are activated. The input circuitry on both A and B ports is always active and must have a logic HIGH or LOW level applied to prevent excess ICC and ICCZ.

The SN74AVCH4T245 is designed so that the control pins (1DIR, 2DIR, 1OE, and 2OE) are supplied by VCCA.

This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down.

The VCC isolation feature ensures that if either VCC input is at GND, then both ports are in the high-impedance state. The bus-hold circuitry on the powered-up side always stays active.

Active bus-hold circuitry holds unused or undriven inputs at a valid logic state. Use of pullup or pulldown resistors with the bus-hold circuitry is not recommended.

To ensure the high-impedance state during power up or power down, OE should be tied to VCC through a pullup resistor; the minimum value of the resistor is determined by the current-sinking capability of the driver.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more