Product details

Technology family BCT Number of channels 2 Operating temperature range (°C) 0 to 70 Rating Catalog Supply current (max) (µA) 3000
Technology family BCT Number of channels 2 Operating temperature range (°C) 0 to 70 Rating Catalog Supply current (max) (µA) 3000
PDIP (N) 20 228.702 mm² 24.33 x 9.4 SOIC (DW) 20 131.84 mm² 12.8 x 10.3
  • BiCMOS Design Substantially Reduces Standby Current
  • Two Independent 2-Line to 4-Line Decoders or One 3-Line to 8-Line Decoder
  • Separate Enable Inputs for Easy Cascading
  • Two Supply Voltage Terminals (VCC and Vbat)
  • Built-In Supply-Voltage Monitor for VCC
  • Automatic Cut Off of Outputs During VCC Fail
  • Package Options Include Plastic Small-Outline (DW) Packages and Standard Plastic 300-mil DIPs (N)

 

  • BiCMOS Design Substantially Reduces Standby Current
  • Two Independent 2-Line to 4-Line Decoders or One 3-Line to 8-Line Decoder
  • Separate Enable Inputs for Easy Cascading
  • Two Supply Voltage Terminals (VCC and Vbat)
  • Built-In Supply-Voltage Monitor for VCC
  • Automatic Cut Off of Outputs During VCC Fail
  • Package Options Include Plastic Small-Outline (DW) Packages and Standard Plastic 300-mil DIPs (N)

 

The SN74BCT2414 is a decoder specially designed to be used in memory systems with battery backup during power failure. The two independent 2-line to 4-line decoders with separate and common control inputs may be externally cascaded to implement a 3-line to 8-line decoder.

The circuit has two supply voltage inputs: the voltage monitor (bandgap) is powered via the VCC terminal; the internal logic of the circuit is powered via the Vbat terminal. In case VCC drops below 3.65 V (nominal), the voltage monitor forces the voltage-control (VS) and decoder outputs (Y) to the high level. VS may be used to disconnect the supply voltage of the memories (Vbat) from the system supply. This output is switched off when the on-chip supply voltage monitor detects a power failure.

The SN74BCT2414 is characterized for operation from 0°C to 70°C.

The SN74BCT2414 is a decoder specially designed to be used in memory systems with battery backup during power failure. The two independent 2-line to 4-line decoders with separate and common control inputs may be externally cascaded to implement a 3-line to 8-line decoder.

The circuit has two supply voltage inputs: the voltage monitor (bandgap) is powered via the VCC terminal; the internal logic of the circuit is powered via the Vbat terminal. In case VCC drops below 3.65 V (nominal), the voltage monitor forces the voltage-control (VS) and decoder outputs (Y) to the high level. VS may be used to disconnect the supply voltage of the memories (Vbat) from the system supply. This output is switched off when the on-chip supply voltage monitor detects a power failure.

The SN74BCT2414 is characterized for operation from 0°C to 70°C.

Download

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
SN74AHCT139 ACTIVE Dual 2-Line To 4-Line Decoders / Demultiplexers Larger voltage range (2V to 5.5V)
Similar functionality to the compared device
SN74LVC139A ACTIVE Dual 2-Line To 4-Line Decoder/Demultiplexer Voltage range (1.65V to 3.6V), average drive strength (24mA), average propagation delay (5.5ns)

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet Memory Decoder With On-Chip Supply Voltage Monitor datasheet (Rev. B) 01 Nov 1993

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​