SN74F109

ACTIVE

Dual J-K Positive-Edge-Triggered Flip-Flops With Clear And Preset

alarmNotifications Order now

Product details

Number of channels 2 Technology family F Supply voltage (min) (V) 4.5 Supply voltage (max) (V) 5.5 Input type TTL Output type Push-Pull Clock frequency (MHz) 100 Supply current (max) (µA) 19000 IOL (max) (mA) 20 IOH (max) (mA) -1 Features Clear, Positive edge triggered, Preset, Very high speed (tpd 5-10ns) Operating temperature range (°C) 0 to 70 Rating Catalog
Number of channels 2 Technology family F Supply voltage (min) (V) 4.5 Supply voltage (max) (V) 5.5 Input type TTL Output type Push-Pull Clock frequency (MHz) 100 Supply current (max) (µA) 19000 IOL (max) (mA) 20 IOH (max) (mA) -1 Features Clear, Positive edge triggered, Preset, Very high speed (tpd 5-10ns) Operating temperature range (°C) 0 to 70 Rating Catalog
PDIP (N) 16 181.42 mm² 19.3 x 9.4 SOIC (D) 16 59.4 mm² 9.9 x 6
  • Package Options Include Plastic Small-Outline Packages, Ceramic Chip Carriers, and Standard Plastic and Ceramic 300-mil DIPs
  • Package Options Include Plastic Small-Outline Packages, Ceramic Chip Carriers, and Standard Plastic and Ceramic 300-mil DIPs

These devices contain two independent J-K\ positive-edge-triggered flip-flops. A low level at the preset (PRE\) or clear (CLR\) inputs sets or resets the outputs regardless of the levels of the other inputs. When PRE\ and CLR\ are inactive (high), data at the J and K\ input meeting the setup-time requirements are transferred to the outputs on the positive-going edge of the clock pulse. Clock triggering occurs at a voltage level and is not directly related to the rise time of the clock pulse. Following the hold time interval, data at the J and K\ inputs may be changed without affecting the levels at the outputs. These versatile flip-flops can perform as toggle flip-flops by grounding K\ and trying J high. They also can perform as D-type flip-flops if J and K\ are tied together.

The SN54F109 is characterized for operation over the full military temperature range of -55°C to 125°C. The SN74F109 is characterized for operation from 0°C to 70°C.

These devices contain two independent J-K\ positive-edge-triggered flip-flops. A low level at the preset (PRE\) or clear (CLR\) inputs sets or resets the outputs regardless of the levels of the other inputs. When PRE\ and CLR\ are inactive (high), data at the J and K\ input meeting the setup-time requirements are transferred to the outputs on the positive-going edge of the clock pulse. Clock triggering occurs at a voltage level and is not directly related to the rise time of the clock pulse. Following the hold time interval, data at the J and K\ inputs may be changed without affecting the levels at the outputs. These versatile flip-flops can perform as toggle flip-flops by grounding K\ and trying J high. They also can perform as D-type flip-flops if J and K\ are tied together.

The SN54F109 is characterized for operation over the full military temperature range of -55°C to 125°C. The SN74F109 is characterized for operation from 0°C to 70°C.

Download

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
SN74HC109 ACTIVE Dual J-K Positive-Edge-Triggered Flip-Flops With Clear and Preset Voltage range (2V to 6V), average drive strength (8mA), average propagation delay (20ns)

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet Dual J-K Positive-Edge-Triggered Flip-Flops w/Clear And Preset datasheet (Rev. A) 01 Oct 1993

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​