100-pin (PCA) package image

SN74FB1653PCA ACTIVE

17-bit LVTTL/BTL universal storage transceivers with buffered clock lines

Same as: SN74FB1653PCA.B This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins HLQFP (PCA) | 100
Operating temperature range (°C) 0 to 70
Package qty | Carrier 90 | JEDEC TRAY (10+1)

Features for the SN74FB1653

  • Compatible With IEEE Std 1194.1-1991 (BTL)
  • LVTTL A Port, Backplane Transceiver Logic (BTL) B\ Port
  • Open-Collector B\-Port Outputs Sink 100 mA
  • B\-Port Biasing Network Preconditions the Connector and PC Trace to the BTL High-Level Voltage
  • High-Impedance State During Power Up and Power Down
  • Selectable Clock Delay
  • TTL-Input Structures Incorporate Active Clamping Networks to Aid in Line Termination
  • BIAS VCC Minimizes Signal Distortion During Live Insertion/Withdrawal

Description for the SN74FB1653

The SN74FB1653 contains an 8-bit and a 9-bit transceiver with a buffered clock. The clock and transceivers are designed to translate signals between LVTTL and BTL environments. The device is designed specifically to be compatible with IEEE Std 1194.1-1991 (BTL).

The A port operates at LVTTL signal levels. The A outputs reflect the inverse of the data at the B\ port when the A-port output enable (OEA) is high. When OEA is low or when VCC(5 V) typically is less than 2.5 V, the A outputs are in the high-impedance state.

The B\ port operates at BTL signal levels. The open-collector B\ ports are specified to sink 100 mA. Two output enables (OEB and OEB)\ are provided for the B\ outputs. When OEB is low, OEB\ is high, or VCC(5 V) typically is less than 2.5 V, the B port is turned off.

The clock-select (2SEL1 and 2SEL2) inputs are used to configure the TTL-to-BTL clock paths and delays (refer to the MUX-MODE DELAY table).

BIAS VCC establishes a voltage between 1.62 V and 2.1 V on the BTL outputs when VCC(5 V) is not connected.

BG VCC and BG GND are the supply inputs for the bias generator.

VREF is an internally generated voltage source. It is recommended that VREF be decoupled with a 0.1-µF capacitor.

Enhanced heat-dissipation techniques should be used when operating this device from AI to A0 at frequencies greater than 50 MHz, or from AI to B\ or B\ to A0 at frequencies greater than 100 MHz.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more