Packaging information
| Package | Pins TSSOP (PW) | 28 |
| Operating temperature range (°C) -40 to 85 |
| Package qty | Carrier 50 | TUBE |
Features for the SN74GTL2007
- Operates as a GTL-/GTL/GTL+ to LVTTL or LVTTL to GTL-/GTL/GTL+ Translator
- Series Termination on TTL Outputs of 30

- Latch-Up Testing Done to JEDEC Standard JESD 78
- ESD Performance Tested Per JESD 22
- 2000-V Human-Body Model (A114-B, Class II)
- 200-V Machine Model (A115-A)
- 1000-V Charged-Device Model (C101)
All trademarks are the property of their respective owners.
Description for the SN74GTL2007
The SN74GTL2007 is a 12-bit translator to interface between the 3.3-V LVTTL chip set I/O and the Xeon. processor GTL-/GTL/GTL+ I/O. The device is designed for platform health management in dual-processor applications.