SN74HC245A

ACTIVE

Product details

Input type CMOS Output type CMOS Technology family HC Rating Catalog Operating temperature range (°C) to
Input type CMOS Output type CMOS Technology family HC Rating Catalog Operating temperature range (°C) to
PDIP (N) 20 228.702 mm² 24.33 x 9.4 SOP (NS) 20 98.28 mm² 12.6 x 7.8 TSSOP (PW) 20 41.6 mm² 6.5 x 6.4
Download

Similar products you might be interested in

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
CD74HC245 ACTIVE High Speed CMOS Logic Non-Inverting Octal-Bus Transceivers with 3-State Outputs Voltage range (2V to 6V), average drive strength (8mA), average propagation delay (20ns)
SN74HC245 ACTIVE Octal Bus Transceivers With 3-State Outputs Voltage range (2V to 6V), average drive strength (8mA), average propagation delay (20ns)
SN74HCS245 ACTIVE Schmitt-trigger input octal bus transceivers with tri-state outputs Schmitt-trigger inputs for increased noise immunity

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​