Packaging information
| Package | Pins SOP (NS) | 14 |
| Operating temperature range (°C) -40 to 85 |
| Package qty | Carrier 2,000 | LARGE T&R |
Features for the SN74HC393
- Wide operating voltage range of 2V to 6V
- Outputs can drive up to 10 LSTTL loads
- Low power consumption: 80µA max ICC
- Typical tpd = 13ns
- ±4mA output drive at 5V
- Low input current of 1µA max
- Dual 4-bit binary counters with individual clocks
- Direct clear for each 4-bit counter
- Can significantly improve system densities by reducing counter package count by 50%
Description for the SN74HC393
The ’HC393 devices contain eight flip-flops and additional gating to implement two individual 4-bit counters in a single package.