SN74HCS02-Q1

ACTIVE

Product details

Technology family HCS Number of channels 4 Supply voltage (min) (V) 2 Supply voltage (max) (V) 6 Inputs per channel 2 IOL (max) (mA) 7.8 IOH (max) (mA) -7.8 Output type Push-Pull Input type Schmitt-Trigger Features High speed (tpd 10- 50ns) Data rate (max) (Mbps) 130 Rating Automotive Operating temperature range (°C) -40 to 125
Technology family HCS Number of channels 4 Supply voltage (min) (V) 2 Supply voltage (max) (V) 6 Inputs per channel 2 IOL (max) (mA) 7.8 IOH (max) (mA) -7.8 Output type Push-Pull Input type Schmitt-Trigger Features High speed (tpd 10- 50ns) Data rate (max) (Mbps) 130 Rating Automotive Operating temperature range (°C) -40 to 125
SOIC (D) 14 51.9 mm² 8.65 x 6 TSSOP (PW) 14 32 mm² 5 x 6.4 WQFN (BQA) 14 7.5 mm² 3 x 2.5
  • AEC-Q100 Qualified for automotive applications:
    • Device temperature grade 1: –40°C to +125°C, TA
    • Device HBM ESD Classification Level 2
    • Device CDM ESD Classifcation Level C6
  • Wide operating voltage range: 2 V to 6 V
  • Schmitt-trigger inputs allow for slow or noisy input signals
  • Low power consumption
    • Typical ICC of 100 nA
    • Typical input leakage current of ±100 nA
  • ±7.8-mA output drive at 6 V
  • AEC-Q100 Qualified for automotive applications:
    • Device temperature grade 1: –40°C to +125°C, TA
    • Device HBM ESD Classification Level 2
    • Device CDM ESD Classifcation Level C6
  • Wide operating voltage range: 2 V to 6 V
  • Schmitt-trigger inputs allow for slow or noisy input signals
  • Low power consumption
    • Typical ICC of 100 nA
    • Typical input leakage current of ±100 nA
  • ±7.8-mA output drive at 6 V

This device contains four independent 2-input NOR Gates with Schmitt-trigger inputs. Each gate performs the Boolean function Y = A + B in positive logic.

This device contains four independent 2-input NOR Gates with Schmitt-trigger inputs. Each gate performs the Boolean function Y = A + B in positive logic.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
Application brief Catch a Digital Signal PDF | HTML 16 Jul 2021

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

14-24-LOGIC-EVM — Logic product generic evaluation module for 14-pin to 24-pin D, DB, DGV, DW, DYY, NS and PW packages

The 14-24-LOGIC-EVM evaluation module (EVM) is designed to support any logic device that is in a 14-pin to 24-pin D, DW, DB, NS, PW, DYY or DGV package,

User guide: PDF | HTML
Not available on TI.com
Evaluation board

14-24-NL-LOGIC-EVM — Logic product generic evaluation module for 14-pin to 24-pin non-leaded packages

14-24-NL-LOGIC-EVM is a flexible evaluation module (EVM) designed to support any logic or translation device that has a 14-pin to 24-pin BQA, BQB, RGY, RSV, RJW or RHL package.

User guide: PDF | HTML
Not available on TI.com
Simulation model

SN74HCS02-Q1 Behavioral SPICE Model

SCLM147.ZIP (7 KB) - PSpice Model
Simulation model

SN74HCS02-Q1 IBIS Model (Rev. A)

SCLM126A.ZIP (51 KB) - IBIS Model
Package Pins CAD symbols, footprints & 3D models
SOIC (D) 14 Ultra Librarian
TSSOP (PW) 14 Ultra Librarian
WQFN (BQA) 14 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos