Product details

Technology family HCS Supply voltage (min) (V) 2 Supply voltage (max) (V) 6 Number of channels 2 Inputs per channel 4 IOL (max) (mA) 7.8 IOH (max) (mA) -7.8 Input type Schmitt-Trigger Output type Push-Pull Features High speed (tpd 10- 50ns) Data rate (max) (Mbps) 130 Rating Automotive, Catalog Operating temperature range (°C) -40 to 125
Technology family HCS Supply voltage (min) (V) 2 Supply voltage (max) (V) 6 Number of channels 2 Inputs per channel 4 IOL (max) (mA) 7.8 IOH (max) (mA) -7.8 Input type Schmitt-Trigger Output type Push-Pull Features High speed (tpd 10- 50ns) Data rate (max) (Mbps) 130 Rating Automotive, Catalog Operating temperature range (°C) -40 to 125
SOIC (D) 14 51.9 mm² 8.65 x 6 TSSOP (PW) 14 32 mm² 5 x 6.4
  • Wide operating voltage range: 2 V to 6 V
  • Schmitt-trigger inputs allow for slow or noisy input signals
  • Low power consumption
    • Typical ICC of 100 nA
    • Typical input leakage current of ±100 nA
  • ±7.8-mA output drive at 5 V
  • Extended ambient temperature range: –40°C to +125°C, TA
  • Wide operating voltage range: 2 V to 6 V
  • Schmitt-trigger inputs allow for slow or noisy input signals
  • Low power consumption
    • Typical ICC of 100 nA
    • Typical input leakage current of ±100 nA
  • ±7.8-mA output drive at 5 V
  • Extended ambient temperature range: –40°C to +125°C, TA

This device contains two independent 4-input AND gates with Schmitt-trigger inputs. Each gate performs the Boolean function Y = A ● B ● C ● D in positive logic.

This device contains two independent 4-input AND gates with Schmitt-trigger inputs. Each gate performs the Boolean function Y = A ● B ● C ● D in positive logic.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
SN74LVC2G08 ACTIVE 2-ch, 2-input 1.65-V to 5.5-V 32 mA drive strength AND gate Larger voltage range (1.65V to 5.5V), shorter average propagation delay (5.5ns), higher average drive strength (24mA)

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet SN74HCS21 Dual 4-Input AND Gates with Schmitt-Trigger Inputs datasheet (Rev. A) PDF | HTML 30 Jun 2020

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

14-24-LOGIC-EVM — Logic product generic evaluation module for 14-pin to 24-pin D, DB, DGV, DW, DYY, NS and PW packages

The 14-24-LOGIC-EVM evaluation module (EVM) is designed to support any logic device that is in a 14-pin to 24-pin D, DW, DB, NS, PW, DYY or DGV package,

User guide: PDF | HTML
Not available on TI.com
Simulation model

SN74HCS21 IBIS Model

SCLM171.ZIP (250 KB) - IBIS Model
Reference designs

TIDA-010253 — Battery control unit reference design for energy storage systems

This reference design is a central controller for a high-voltage Lithium-ion (Li-ion), lithium iron phosphate (LiFePO4) battery rack. This design provides driving circuits for high-voltage relay, communication interfaces, (including RS-485, controller area network (CAN), daisy chain, and Ethernet), (...)
Design guide: PDF
Package Pins CAD symbols, footprints & 3D models
SOIC (D) 14 Ultra Librarian
TSSOP (PW) 14 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos