SN74HCS244-Q1

ACTIVE

Product details

Technology family HCS Supply voltage (min) (V) 2 Supply voltage (max) (V) 6 Number of channels 8 IOL (max) (mA) 7.8 Supply current (max) (µA) 2 IOH (max) (mA) -7.8 Input type Schmitt-Trigger Output type 3-State Features Balanced outputs, High speed (tpd 10-50ns), Input clamp diode Rating Automotive Operating temperature range (°C) -40 to 125
Technology family HCS Supply voltage (min) (V) 2 Supply voltage (max) (V) 6 Number of channels 8 IOL (max) (mA) 7.8 Supply current (max) (µA) 2 IOH (max) (mA) -7.8 Input type Schmitt-Trigger Output type 3-State Features Balanced outputs, High speed (tpd 10-50ns), Input clamp diode Rating Automotive Operating temperature range (°C) -40 to 125
TSSOP (PW) 20 41.6 mm² 6.5 x 6.4 VQFN (RKS) 20 11.25 mm² 4.5 x 2.5
  • AEC-Q100 qualified for automotive applications:
    • Device temperature grade 1: –40°C to +125°C, TA
    • Device HBM ESD Classification Level 2
    • Device CDM ESD Classifcation Level C6
  • Available in wettable flank QFN (WRKS) package
  • Wide operating voltage range: 2 V to 6 V
  • Schmitt-trigger inputs allow for slow or noisy input signals
  • Low power consumption
    • Typical ICC of 100 nA
    • Typical input leakage current of ±100 nA
  • ±7.8-mA output drive at 6 V
  • AEC-Q100 qualified for automotive applications:
    • Device temperature grade 1: –40°C to +125°C, TA
    • Device HBM ESD Classification Level 2
    • Device CDM ESD Classifcation Level C6
  • Available in wettable flank QFN (WRKS) package
  • Wide operating voltage range: 2 V to 6 V
  • Schmitt-trigger inputs allow for slow or noisy input signals
  • Low power consumption
    • Typical ICC of 100 nA
    • Typical input leakage current of ±100 nA
  • ±7.8-mA output drive at 6 V

The SN74HCS244-Q1 is an octal buffer with 3-state outputs and Schmitt-trigger inputs. The device is configured into two banks of four drivers, each controlled by its own output enable pin.

The SN74HCS244-Q1 is an octal buffer with 3-state outputs and Schmitt-trigger inputs. The device is configured into two banks of four drivers, each controlled by its own output enable pin.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
SN74LVC244A-Q1 ACTIVE Automotive 8-ch, 1.65-V to 3.6-V buffers with 3-state outputs Larger voltage range (1.65V to 5.5V), shorter average propagation delay (5.5ns), higher average drive strength (24mA)

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet SN74HCS244-Q1 Automotive Octal Buffers and Line Drivers With Schmitt-Trigger Inputs and 3-State Outputs datasheet (Rev. C) PDF | HTML 28 Feb 2022
Application brief Redrive Digital Signals PDF | HTML 16 Jul 2021
Application note Optimizing AC Drive Control Panel Systems With Logic and Translation Use Cases 20 Jan 2021
Application note Drive Transmission Lines With Logic PDF | HTML 20 Oct 2020

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

14-24-LOGIC-EVM — Logic product generic evaluation module for 14-pin to 24-pin D, DB, DGV, DW, DYY, NS and PW packages

The 14-24-LOGIC-EVM evaluation module (EVM) is designed to support any logic device that is in a 14-pin to 24-pin D, DW, DB, NS, PW, DYY or DGV package,

User guide: PDF | HTML
Not available on TI.com
Simulation model

SN74HCS244-Q1 IBIS Model (Rev. A)

SCLM316A.ZIP (51 KB) - IBIS Model
Simulation model

SN74HCS244-Q1 Unencrypted PSpice Model

SCLM315.ZIP (1 KB) - PSpice Model
Package Pins CAD symbols, footprints & 3D models
TSSOP (PW) 20 Ultra Librarian
VQFN (RKS) 20 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos