SN74HCS27

ACTIVE

Triple 3-input NOR gates with Schmitt-trigger inputs

alarmNotifications Order now

Product details

Technology family HCS Number of channels 3 Supply voltage (min) (V) 2 Supply voltage (max) (V) 6 Inputs per channel 3 IOL (max) (mA) 7.8 IOH (max) (mA) -7.8 Output type Push-Pull Input type Schmitt-Trigger Features High speed (tpd 10- 50ns) Data rate (max) (Mbps) 130 Rating Catalog Operating temperature range (°C) -40 to 125
Technology family HCS Number of channels 3 Supply voltage (min) (V) 2 Supply voltage (max) (V) 6 Inputs per channel 3 IOL (max) (mA) 7.8 IOH (max) (mA) -7.8 Output type Push-Pull Input type Schmitt-Trigger Features High speed (tpd 10- 50ns) Data rate (max) (Mbps) 130 Rating Catalog Operating temperature range (°C) -40 to 125
SOIC (D) 14 51.9 mm² 8.65 x 6 TSSOP (PW) 14 32 mm² 5 x 6.4
  • Wide operating voltage range: 2 V to 6 V
  • Schmitt-trigger inputs allow for slow or noisy input signals
  • Low power consumption
    • Typical ICC of 100 nA
    • Typical input leakage current of ±100 nA
  • ±7.8-mA output drive at 5 V
  • Extended ambient temperature range: –40°C to +125°C, TA
  • Wide operating voltage range: 2 V to 6 V
  • Schmitt-trigger inputs allow for slow or noisy input signals
  • Low power consumption
    • Typical ICC of 100 nA
    • Typical input leakage current of ±100 nA
  • ±7.8-mA output drive at 5 V
  • Extended ambient temperature range: –40°C to +125°C, TA

This device contains three independent 3-input NOR Gates with Schmitt-trigger inputs. Each gate performs the Boolean function Y = A + B + C in positive logic.

This device contains three independent 3-input NOR Gates with Schmitt-trigger inputs. Each gate performs the Boolean function Y = A + B + C in positive logic.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
CD74HC27 ACTIVE 3-ch, 3-input, 2-V to 6-V 5.2 mA drive strength NOR gate Larger average propagation delay (20ns)

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet SN74HCS27 Triple 3-Input NOR Gates with Schmitt-Trigger Inputs datasheet (Rev. A) PDF | HTML 04 Jun 2020

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

14-24-LOGIC-EVM — Logic product generic evaluation module for 14-pin to 24-pin D, DB, DGV, DW, DYY, NS and PW packages

The 14-24-LOGIC-EVM evaluation module (EVM) is designed to support any logic device that is in a 14-pin to 24-pin D, DW, DB, NS, PW, DYY or DGV package,

User guide: PDF | HTML
Buy from a distributor
Simulation model

SN74HCS27 Behavioral SPICE Model

SCLM297.ZIP (7 KB) - PSpice Model
Simulation model

SN74HCS27 IBIS Model

SCLM159.ZIP (250 KB) - IBIS Model
Package Pins CAD symbols, footprints & 3D models
SOIC (D) 14 Ultra Librarian
TSSOP (PW) 14 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos