Product details

Technology family HCT Supply voltage (min) (V) 4.5 Supply voltage (max) (V) 5.5 Number of channels 6 IOL (max) (mA) 4 IOH (max) (mA) -4 Supply current (max) (µA) 20 Input type TTL-Compatible CMOS Output type Push-Pull Features Balanced outputs, Input clamp diode, Very high speed (tpd 5-10ns) Rating Catalog Operating temperature range (°C) -40 to 85
Technology family HCT Supply voltage (min) (V) 4.5 Supply voltage (max) (V) 5.5 Number of channels 6 IOL (max) (mA) 4 IOH (max) (mA) -4 Supply current (max) (µA) 20 Input type TTL-Compatible CMOS Output type Push-Pull Features Balanced outputs, Input clamp diode, Very high speed (tpd 5-10ns) Rating Catalog Operating temperature range (°C) -40 to 85
PDIP (N) 14 181.42 mm² 19.3 x 9.4 SOIC (D) 14 51.9 mm² 8.65 x 6 SOP (NS) 14 79.56 mm² 10.2 x 7.8 TSSOP (PW) 14 32 mm² 5 x 6.4
  • Operating voltage range of 4.5V to 5.5V
  • Outputs can drive up to 10 LSTTL loads
  • Low power consumption, 20-µA max ICC
  • Typical tpd = 13ns
  • ±4-mA output drive at 5V
  • Low input current of 1µA max
  • Inputs are TTL-Voltage compatible
  • Operating voltage range of 4.5V to 5.5V
  • Outputs can drive up to 10 LSTTL loads
  • Low power consumption, 20-µA max ICC
  • Typical tpd = 13ns
  • ±4-mA output drive at 5V
  • Low input current of 1µA max
  • Inputs are TTL-Voltage compatible

These devices contain six independent inverters. They perform the Boolean function Y = A in positive logic.

These devices contain six independent inverters. They perform the Boolean function Y = A in positive logic.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
CD74HCT04 ACTIVE 6-ch, 4.5-V to 5.5-V inverters with TTL-compatible CMOS inputs Voltage range (4.5V to 5.5V), average drive strength (4mA), average propagation delay (22ns)

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 12
Type Title Date
* Data sheet SNx4HCT04 Hex Inverters datasheet (Rev. F) PDF | HTML 21 Oct 2022
Application note Implications of Slow or Floating CMOS Inputs (Rev. E) 26 Jul 2021
Selection guide Logic Guide (Rev. AB) 12 Jun 2017
Application note Understanding and Interpreting Standard-Logic Data Sheets (Rev. C) 02 Dec 2015
User guide LOGIC Pocket Data Book (Rev. B) 16 Jan 2007
Application note Semiconductor Packing Material Electrostatic Discharge (ESD) Protection 08 Jul 2004
User guide Signal Switch Data Book (Rev. A) 14 Nov 2003
Application note TI IBIS File Creation, Validation, and Distribution Processes 29 Aug 2002
Application note CMOS Power Consumption and CPD Calculation (Rev. B) 01 Jun 1997
Application note Designing With Logic (Rev. C) 01 Jun 1997
Application note SN54/74HCT CMOS Logic Family Applications and Restrictions 01 May 1996
Application note Using High Speed CMOS and Advanced CMOS in Systems With Multiple Vcc 01 Apr 1996

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

14-24-LOGIC-EVM — Logic product generic evaluation module for 14-pin to 24-pin D, DB, DGV, DW, DYY, NS and PW packages

The 14-24-LOGIC-EVM evaluation module (EVM) is designed to support any logic device that is in a 14-pin to 24-pin D, DW, DB, NS, PW, DYY or DGV package,

User guide: PDF | HTML
Buy from a distributor
Simulation model

SN74HCT04 Behavioral SPICE Model

SCLM204.ZIP (7 KB) - PSpice Model
Package Pins CAD symbols, footprints & 3D models
PDIP (N) 14 Ultra Librarian
SOIC (D) 14 Ultra Librarian
SOP (NS) 14 Ultra Librarian
TSSOP (PW) 14 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos