Product details

Technology family HCT Supply voltage (min) (V) 4.5 Supply voltage (max) (V) 5.5 Number of channels 8 IOL (max) (mA) 6 IOH (max) (mA) -6 Supply current (max) (µA) 80 Input type TTL-Compatible CMOS Output type 3-State Features Balanced outputs, Input clamp diode, Very high speed (tpd 5-10ns) Rating Catalog Operating temperature range (°C) -40 to 85
Technology family HCT Supply voltage (min) (V) 4.5 Supply voltage (max) (V) 5.5 Number of channels 8 IOL (max) (mA) 6 IOH (max) (mA) -6 Supply current (max) (µA) 80 Input type TTL-Compatible CMOS Output type 3-State Features Balanced outputs, Input clamp diode, Very high speed (tpd 5-10ns) Rating Catalog Operating temperature range (°C) -40 to 85
PDIP (N) 20 228.702 mm² 24.33 x 9.4 SOIC (DW) 20 131.84 mm² 12.8 x 10.3
  • Operating Voltage Range of 4.5 V to 5.5 V
  • Low Power Consumption, 80-µA Max ICC
  • Typical tpd = 12 ns
  • ±6-mA Output Drive at 5 V
  • Low Input Current of 1 µA Max
  • Inputs Are TTL-Voltage Compatible
  • High-Current 3-State Outputs Interface Directly With System Bus or Can Drive Up To 15 LSTTL Loads
  • Data Flow-Through Pinout (All Inputs on Opposite Side From Outputs)

  • Operating Voltage Range of 4.5 V to 5.5 V
  • Low Power Consumption, 80-µA Max ICC
  • Typical tpd = 12 ns
  • ±6-mA Output Drive at 5 V
  • Low Input Current of 1 µA Max
  • Inputs Are TTL-Voltage Compatible
  • High-Current 3-State Outputs Interface Directly With System Bus or Can Drive Up To 15 LSTTL Loads
  • Data Flow-Through Pinout (All Inputs on Opposite Side From Outputs)

These octal buffers and line drivers are designed to have the performance of the ’HCT240 devices and a pinout with inputs and outputs on opposite sides of the package. This arrangement greatly facilitates printed circuit board layout.

The 3-state control gate is a 2-input NOR. If either output-enable (OE1\ or OE2\) input is high, all eight outputs are in the high-impedance state. The ’HCT540 devices provide inverted data at the outputs.

To ensure the high-impedance state during power up or power down, OE\ should be tied to VCC through a pullup resistor; the minimum value of the resistor is determined by the current-sinking capability of the driver.

These octal buffers and line drivers are designed to have the performance of the ’HCT240 devices and a pinout with inputs and outputs on opposite sides of the package. This arrangement greatly facilitates printed circuit board layout.

The 3-state control gate is a 2-input NOR. If either output-enable (OE1\ or OE2\) input is high, all eight outputs are in the high-impedance state. The ’HCT540 devices provide inverted data at the outputs.

To ensure the high-impedance state during power up or power down, OE\ should be tied to VCC through a pullup resistor; the minimum value of the resistor is determined by the current-sinking capability of the driver.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
CD74HCT240 ACTIVE 8-ch, 4.5-V to 5.5-V inverters with TTL-compatible CMOS inputs and 3-state outputs Voltage range (4.5V to 5.5V), average drive strength (4mA), average propagation delay (22ns)

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 12
Type Title Date
* Data sheet SN54HCT540, SN74HCT540 datasheet (Rev. C) 18 Mar 2003
Application note Implications of Slow or Floating CMOS Inputs (Rev. E) 26 Jul 2021
Selection guide Logic Guide (Rev. AB) 12 Jun 2017
Application note Understanding and Interpreting Standard-Logic Data Sheets (Rev. C) 02 Dec 2015
User guide LOGIC Pocket Data Book (Rev. B) 16 Jan 2007
Application note Semiconductor Packing Material Electrostatic Discharge (ESD) Protection 08 Jul 2004
User guide Signal Switch Data Book (Rev. A) 14 Nov 2003
Application note TI IBIS File Creation, Validation, and Distribution Processes 29 Aug 2002
Application note CMOS Power Consumption and CPD Calculation (Rev. B) 01 Jun 1997
Application note Designing With Logic (Rev. C) 01 Jun 1997
Application note SN54/74HCT CMOS Logic Family Applications and Restrictions 01 May 1996
Application note Using High Speed CMOS and Advanced CMOS in Systems With Multiple Vcc 01 Apr 1996

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

14-24-LOGIC-EVM — Logic product generic evaluation module for 14-pin to 24-pin D, DB, DGV, DW, DYY, NS and PW packages

The 14-24-LOGIC-EVM evaluation module (EVM) is designed to support any logic device that is in a 14-pin to 24-pin D, DW, DB, NS, PW, DYY or DGV package,

User guide: PDF | HTML
Buy from a distributor
Simulation model

SN74HCT540 Behavioral SPICE Model

SCLM196.ZIP (7 KB) - PSpice Model
Package Pins CAD symbols, footprints & 3D models
PDIP (N) 20 Ultra Librarian
SOIC (DW) 20 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos