Product details

Supply voltage (min) (V) 4.75 Supply voltage (max) (V) 5.25 Number of channels 4 IOL (max) (mA) 24 IOH (max) (mA) -15 Input type TTL Output type TTL Features High speed (tpd 10-50ns) Technology family LS Rating Catalog Operating temperature range (°C) 0 to 70
Supply voltage (min) (V) 4.75 Supply voltage (max) (V) 5.25 Number of channels 4 IOL (max) (mA) 24 IOH (max) (mA) -15 Input type TTL Output type TTL Features High speed (tpd 10-50ns) Technology family LS Rating Catalog Operating temperature range (°C) 0 to 70
PDIP (N) 14 181.42 mm² 19.3 x 9.4 SOIC (D) 14 51.9 mm² 8.65 x 6
  • Two-Way Asynchronous Communication Between Data Buses
  • PNP Inputs Reduce D-C Loading
  • Hysteresis (Typically 400 mV) at Inputs Improves Noise Margin

  • Two-Way Asynchronous Communication Between Data Buses
  • PNP Inputs Reduce D-C Loading
  • Hysteresis (Typically 400 mV) at Inputs Improves Noise Margin

These four-data-line transceivers are designed for asynchronous two-way communications between data buses. SN74LS243 can be used to drive terminated lines down to 133 .

SN54LS243 is characterized for operation over the full military temperature range of –55°C to 125°C. SN74LS243 is characterized for operation from 0°C to 70°C.

These four-data-line transceivers are designed for asynchronous two-way communications between data buses. SN74LS243 can be used to drive terminated lines down to 133 .

SN54LS243 is characterized for operation over the full military temperature range of –55°C to 125°C. SN74LS243 is characterized for operation from 0°C to 70°C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
SN74ACT245 ACTIVE Octal bus transceivers with TTL-compatible CMOS inputs and 3-state outputs Voltage range (4.5V to 5.5V), average drive strength (24mA), average propagation delay (8ns)

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 10
Type Title Date
* Data sheet Quadruple Bus Transceivers datasheet (Rev. A) 09 Jul 2008
Selection guide Logic Guide (Rev. AB) 12 Jun 2017
Application note Understanding and Interpreting Standard-Logic Data Sheets (Rev. C) 02 Dec 2015
User guide LOGIC Pocket Data Book (Rev. B) 16 Jan 2007
Application note Semiconductor Packing Material Electrostatic Discharge (ESD) Protection 08 Jul 2004
Application note TI IBIS File Creation, Validation, and Distribution Processes 29 Aug 2002
Application note Designing With Logic (Rev. C) 01 Jun 1997
Application note Designing with the SN54/74LS123 (Rev. A) 01 Mar 1997
Application note Input and Output Characteristics of Digital Integrated Circuits 01 Oct 1996
Application note Live Insertion 01 Oct 1996

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

14-24-LOGIC-EVM — Logic product generic evaluation module for 14-pin to 24-pin D, DB, DGV, DW, DYY, NS and PW packages

The 14-24-LOGIC-EVM evaluation module (EVM) is designed to support any logic device that is in a 14-pin to 24-pin D, DW, DB, NS, PW, DYY or DGV package,

User guide: PDF | HTML
Buy from a distributor
Package Pins CAD symbols, footprints & 3D models
PDIP (N) 14 Ultra Librarian
SOIC (D) 14 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos