Product details

Technology family LV-A Number of channels 4 Supply voltage (min) (V) 2 Supply voltage (max) (V) 5.5 Inputs per channel 2 IOL (max) (mA) 12 IOH (max) (mA) -12 Output type Push-Pull Input type Standard CMOS Features Over-voltage tolerant Inputs, Partial power down (Ioff), Very high speed (tpd 5-10ns) Data rate (max) (Mbps) 70 Rating Catalog Operating temperature range (°C) -40 to 125
Technology family LV-A Number of channels 4 Supply voltage (min) (V) 2 Supply voltage (max) (V) 5.5 Inputs per channel 2 IOL (max) (mA) 12 IOH (max) (mA) -12 Output type Push-Pull Input type Standard CMOS Features Over-voltage tolerant Inputs, Partial power down (Ioff), Very high speed (tpd 5-10ns) Data rate (max) (Mbps) 70 Rating Catalog Operating temperature range (°C) -40 to 125
SOIC (D) 14 51.9 mm² 8.65 x 6 SOP (NS) 14 79.56 mm² 10.2 x 7.8 SSOP (DB) 14 48.36 mm² 6.2 x 7.8 TSSOP (PW) 14 32 mm² 5 x 6.4 TVSOP (DGV) 14 23.04 mm² 3.6 x 6.4 VQFN (RGY) 14 12.25 mm² 3.5 x 3.5
  • 2-V to 5.5-V VCC Operation
  • Max tpd of 6.5 ns at 5 V
  • Typical VOLP (Output Ground Bounce)
    < 0.8 V at VCC = 3.3 V, TA = 25°C
  • Typical VOHV (Output VOH Undershoot)
    > 2.3 V at VCC = 3.3 V, TA = 25°C
  • Support Mixed-Mode Voltage Operation on All Ports
  • Ioff Supports Live insertion, Partial Power Down Mode, and Back Drive Protection
  • Latch-Up Performance Exceeds 250 mA Per
    JESD 17
  • ESD Protection Exceeds JESD 22
    • 2000-V Human-Body Model
    • 200-V Machine Model
    • 1000-V Charged-Device Model
  • 2-V to 5.5-V VCC Operation
  • Max tpd of 6.5 ns at 5 V
  • Typical VOLP (Output Ground Bounce)
    < 0.8 V at VCC = 3.3 V, TA = 25°C
  • Typical VOHV (Output VOH Undershoot)
    > 2.3 V at VCC = 3.3 V, TA = 25°C
  • Support Mixed-Mode Voltage Operation on All Ports
  • Ioff Supports Live insertion, Partial Power Down Mode, and Back Drive Protection
  • Latch-Up Performance Exceeds 250 mA Per
    JESD 17
  • ESD Protection Exceeds JESD 22
    • 2000-V Human-Body Model
    • 200-V Machine Model
    • 1000-V Charged-Device Model

The SNx4LV02A devices are quadruple 2-input positive-NOR gates designed for 2-V to 5.5-V VCC operation.

The SNx4LV02A devices perform the Boolean function Y = A + B or Y = AB in positive logic.

The SNx4LV02A devices are quadruple 2-input positive-NOR gates designed for 2-V to 5.5-V VCC operation.

The SNx4LV02A devices perform the Boolean function Y = A + B or Y = AB in positive logic.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
SN74LVC02A ACTIVE 4-ch, 2-input, 1.5-V to 3.6-V NOR gates Voltage range (1.65V to 3.6V), average drive strength (24mA), average propagation delay (5.5ns)

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet SNx4LV02A Quadruple 2-Input Positive-NOR Gates datasheet (Rev. K) PDF | HTML 18 Feb 2015

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

14-24-LOGIC-EVM — Logic product generic evaluation module for 14-pin to 24-pin D, DB, DGV, DW, DYY, NS and PW packages

The 14-24-LOGIC-EVM evaluation module (EVM) is designed to support any logic device that is in a 14-pin to 24-pin D, DW, DB, NS, PW, DYY or DGV package,

User guide: PDF | HTML
Buy from a distributor
Evaluation board

14-24-NL-LOGIC-EVM — Logic product generic evaluation module for 14-pin to 24-pin non-leaded packages

14-24-NL-LOGIC-EVM is a flexible evaluation module (EVM) designed to support any logic or translation device that has a 14-pin to 24-pin BQA, BQB, RGY, RSV, RJW or RHL package.

User guide: PDF | HTML
Buy from a distributor
Simulation model

SN74LV02A Behavioral SPICE Model

SCLM192.ZIP (7 KB) - PSpice Model
Simulation model

SN74LV02A IBIS Model

SCEM120.ZIP (16 KB) - IBIS Model

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos