Product details

Technology family LV-A Supply voltage (min) (V) 2 Supply voltage (max) (V) 5.5 Number of channels 6 IOL (max) (mA) 16 IOH (max) (mA) 0 Supply current (max) (µA) 20 Input type Standard CMOS Output type Open-drain Features Over-voltage tolerant inputs, Partial power down (Ioff), Very high speed (tpd 5-10ns) Rating Catalog Operating temperature range (°C) -40 to 125
Technology family LV-A Supply voltage (min) (V) 2 Supply voltage (max) (V) 5.5 Number of channels 6 IOL (max) (mA) 16 IOH (max) (mA) 0 Supply current (max) (µA) 20 Input type Standard CMOS Output type Open-drain Features Over-voltage tolerant inputs, Partial power down (Ioff), Very high speed (tpd 5-10ns) Rating Catalog Operating temperature range (°C) -40 to 125
SOIC (D) 14 51.9 mm² 8.65 x 6 SOP (NS) 14 79.56 mm² 10.2 x 7.8 SSOP (DB) 14 48.36 mm² 6.2 x 7.8 TSSOP (PW) 14 32 mm² 5 x 6.4 TVSOP (DGV) 14 23.04 mm² 3.6 x 6.4
  • VCC operation of 2 V to 5.5 V
  • Max tpd of 6.5 ns at 5 V
  • Typical VOLP (Output Ground Bounce) < 0.8 V at VCC = 3.3 V, TA = 25°C
  • Typical VOHV (Output VOH Undershoot) > 2.3 V at VCC = 3.3 V, TA = 25°C
  • Outputs are disabled during power up and power down with inputs tied to VCC
  • Support mixed-mode voltage operation on all ports
  • Ioff supports live insertion, partial power down mode, and back drive protection
  • Latch-up performance exceeds 100 mA per JESD 78, Class II
  • VCC operation of 2 V to 5.5 V
  • Max tpd of 6.5 ns at 5 V
  • Typical VOLP (Output Ground Bounce) < 0.8 V at VCC = 3.3 V, TA = 25°C
  • Typical VOHV (Output VOH Undershoot) > 2.3 V at VCC = 3.3 V, TA = 25°C
  • Outputs are disabled during power up and power down with inputs tied to VCC
  • Support mixed-mode voltage operation on all ports
  • Ioff supports live insertion, partial power down mode, and back drive protection
  • Latch-up performance exceeds 100 mA per JESD 78, Class II

These hex inverter buffers/drivers are designed for 2 V to 5.5 V VCC operation.

The SN74LV06A device performs the Boolean function Y = A in positive logic.

The open-drain output require pull-up resistors to perform correctly and can be connected to other open-drain outputs to implement active-low wired-OR or active-high wired-AND functions.

These hex inverter buffers/drivers are designed for 2 V to 5.5 V VCC operation.

The SN74LV06A device performs the Boolean function Y = A in positive logic.

The open-drain output require pull-up resistors to perform correctly and can be connected to other open-drain outputs to implement active-low wired-OR or active-high wired-AND functions.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
SN74LVC06A ACTIVE 6-ch, 1.65-V to 3.6-V inverters with open-drain outputs Voltage range (1.65V to 3.6V), average drive strength (24mA), average propagation delay (5.5ns)

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet SN74LV06A Hex Inverter Buffers/Drivers With Open-Drain Outputs datasheet (Rev. K) PDF | HTML 16 Mar 2023

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

14-24-LOGIC-EVM — Logic product generic evaluation module for 14-pin to 24-pin D, DB, DGV, DW, DYY, NS and PW packages

The 14-24-LOGIC-EVM evaluation module (EVM) is designed to support any logic device that is in a 14-pin to 24-pin D, DW, DB, NS, PW, DYY or DGV package,

User guide: PDF | HTML
Buy from a distributor
Simulation model

SN74LV06A Behavioral SPICE Model

SCEM661.ZIP (7 KB) - PSpice Model

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos