Product details

Number of channels 2 Supply voltage (min) (V) 2 Supply voltage (max) (V) 5.5 Technology family LV-A Input type Schmitt-Trigger Output type Push-Pull Supply current (µA) 20 IOL (max) (mA) 12 IOH (max) (mA) -12 Features Balanced outputs, High speed (tpd 10-50ns), Over-voltage tolerant inputs, Partial power down (Ioff), Retriggerable Operating temperature range (°C) -40 to 125 Rating Catalog
Number of channels 2 Supply voltage (min) (V) 2 Supply voltage (max) (V) 5.5 Technology family LV-A Input type Schmitt-Trigger Output type Push-Pull Supply current (µA) 20 IOL (max) (mA) 12 IOH (max) (mA) -12 Features Balanced outputs, High speed (tpd 10-50ns), Over-voltage tolerant inputs, Partial power down (Ioff), Retriggerable Operating temperature range (°C) -40 to 125 Rating Catalog
SOIC (D) 16 59.4 mm² 9.9 x 6 SOP (NS) 16 79.56 mm² 10.2 x 7.8 SSOP (DB) 16 48.36 mm² 6.2 x 7.8 TSSOP (PW) 16 32 mm² 5 x 6.4 TVSOP (DGV) 16 23.04 mm² 3.6 x 6.4 VQFN (RGY) 16 14 mm² 4 x 3.5
  • 2-V to 5.5-V VCC Operation
  • Maximum tpd of 11 ns at 5 V
  • Typical VOLP (Output Ground Bounce)
    < 0.8 V at VCC = 3.3 V, TA = 25°C
  • Typical VOHV (Output VOH Undershoot)
    > 2.3 V at VCC = 3.3 V, TA = 25°C
  • Support Mixed-Mode Voltage Operation on
    All Ports
  • Schmitt-Trigger Circuitry on A, B, and CLR Inputs
    for Slow Input Transition Rates
  • Edge Triggered From Active-High or
    Active-Low Gated Logic Inputs
  • Ioff Supports Partial-Power-Down Mode Operation
  • Retriggerable for Very Long Output Pulses,
    up to 100% Duty Cycle
  • Overriding Clear Terminates Output Pulse
  • Glitch-Free Power-Up Reset on Outputs
  • Latch-Up Performance Exceeds 100 mA Per
    JESD 78, Class 11
  • ESD Protection Exceeds JESD 22
    • 2000-V Human-Body Model (A114-A)
    • 200-V Machine Model (A115-A)
    • 1000-V Charged-Device Model (C101)
  • 2-V to 5.5-V VCC Operation
  • Maximum tpd of 11 ns at 5 V
  • Typical VOLP (Output Ground Bounce)
    < 0.8 V at VCC = 3.3 V, TA = 25°C
  • Typical VOHV (Output VOH Undershoot)
    > 2.3 V at VCC = 3.3 V, TA = 25°C
  • Support Mixed-Mode Voltage Operation on
    All Ports
  • Schmitt-Trigger Circuitry on A, B, and CLR Inputs
    for Slow Input Transition Rates
  • Edge Triggered From Active-High or
    Active-Low Gated Logic Inputs
  • Ioff Supports Partial-Power-Down Mode Operation
  • Retriggerable for Very Long Output Pulses,
    up to 100% Duty Cycle
  • Overriding Clear Terminates Output Pulse
  • Glitch-Free Power-Up Reset on Outputs
  • Latch-Up Performance Exceeds 100 mA Per
    JESD 78, Class 11
  • ESD Protection Exceeds JESD 22
    • 2000-V Human-Body Model (A114-A)
    • 200-V Machine Model (A115-A)
    • 1000-V Charged-Device Model (C101)

The ’LV123A devices are dual retriggerable monostable multivibrators designed for 2-V to 5.5-V VCC operation.

These edge-triggered multivibrators feature output pulse-duration control by three methods. In the first method, the A input is low, and the B input goes high. In the second method, the B input is high, and the A input goes low. In the third method, the A input is low, the B input is high, and the clear (CLR) input goes high.

The output pulse duration is programmable by selecting external resistance and capacitance values. The external timing capacitor must be connected between Cext and Rext/Cext (positive) and an external resistor connected between Rext/Cext and VCC. To obtain variable pulse durations, connect an external variable resistance between Rext/Cext and VCC. The output pulse duration also can be reduced by taking CLR low.

The ’LV123A devices are dual retriggerable monostable multivibrators designed for 2-V to 5.5-V VCC operation.

These edge-triggered multivibrators feature output pulse-duration control by three methods. In the first method, the A input is low, and the B input goes high. In the second method, the B input is high, and the A input goes low. In the third method, the A input is low, the B input is high, and the clear (CLR) input goes high.

The output pulse duration is programmable by selecting external resistance and capacitance values. The external timing capacitor must be connected between Cext and Rext/Cext (positive) and an external resistor connected between Rext/Cext and VCC. To obtain variable pulse durations, connect an external variable resistance between Rext/Cext and VCC. The output pulse duration also can be reduced by taking CLR low.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* Data sheet SNx4LV123A Dual Retriggerable Monostable Multivibrators With Schmitt-Trigger Inputs datasheet (Rev. Q) PDF | HTML 31 Aug 2015
Product overview Configurable Timed Reset Using Discrete Logic (Rev. A) PDF | HTML 02 May 2023
Application note Detect and Reset an Unresponsive Controller PDF | HTML 21 Mar 2023
Application note Designing With the SN74LVC1G123 Monostable Multivibrator (Rev. A) PDF | HTML 13 Mar 2020
Selection guide Logic Guide (Rev. AB) 12 Jun 2017

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

14-24-LOGIC-EVM — Logic product generic evaluation module for 14-pin to 24-pin D, DB, DGV, DW, DYY, NS and PW packages

The 14-24-LOGIC-EVM evaluation module (EVM) is designed to support any logic device that is in a 14-pin to 24-pin D, DW, DB, NS, PW, DYY or DGV package,

User guide: PDF | HTML
Not available on TI.com
Evaluation board

14-24-NL-LOGIC-EVM — Logic product generic evaluation module for 14-pin to 24-pin non-leaded packages

14-24-NL-LOGIC-EVM is a flexible evaluation module (EVM) designed to support any logic or translation device that has a 14-pin to 24-pin BQA, BQB, RGY, RSV, RJW or RHL package.

User guide: PDF | HTML
Not available on TI.com
Simulation model

HSPICE Model for SN74LV123A

SCLJ019.ZIP (111 KB) - HSpice Model
Simulation model

SN74LV123A IBIS Model (Rev. A)

SCEM125A.ZIP (21 KB) - IBIS Model
Simulation model

SN74LV123A PSpice Model (Rev. C)

SCEM569C.ZIP (384 KB) - PSpice Model
Package Pins CAD symbols, footprints & 3D models
SOIC (D) 16 Ultra Librarian
SOP (NS) 16 Ultra Librarian
SSOP (DB) 16 Ultra Librarian
TSSOP (PW) 16 Ultra Librarian
TVSOP (DGV) 16 Ultra Librarian
VQFN (RGY) 16 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos