Product details

Technology family LV-AT Supply voltage (min) (V) 4.5 Supply voltage (max) (V) 5.5 Number of channels 4 IOL (max) (mA) 16 Supply current (max) (µA) 20 IOH (max) (mA) -16 Input type TTL-Compatible CMOS Output type 3-State Features Balanced outputs, Over-voltage tolerant inputs, Partial power down (Ioff), Very high speed (tpd 5-10ns) Rating Catalog Operating temperature range (°C) -40 to 85
Technology family LV-AT Supply voltage (min) (V) 4.5 Supply voltage (max) (V) 5.5 Number of channels 4 IOL (max) (mA) 16 Supply current (max) (µA) 20 IOH (max) (mA) -16 Input type TTL-Compatible CMOS Output type 3-State Features Balanced outputs, Over-voltage tolerant inputs, Partial power down (Ioff), Very high speed (tpd 5-10ns) Rating Catalog Operating temperature range (°C) -40 to 85
SOIC (D) 14 51.9 mm² 8.65 x 6 SOP (NS) 14 79.56 mm² 10.2 x 7.8 SSOP (DB) 14 48.36 mm² 6.2 x 7.8 TSSOP (PW) 14 32 mm² 5 x 6.4 VQFN (RGY) 14 12.25 mm² 3.5 x 3.5
  • Inputs Are TTL-Voltage Compatible
  • 4.5-V to 5.5-V V CC Operation
  • Typical t pd of 3.8 ns at 5 V
  • Typical V OLP (Output Ground Bounce) < 0.8 V at V CC = 5 V, T A = 25°C
  • Typical V OHV (Output V OH Undershoot) > 2.3 V at V CC = 5 V, T A = 25°C
  • Support Mixed-Mode Voltage Operation on All Ports
  • I off Supports Partial-Power-Down Mode Operation
  • Latch-Up Performance Exceeds 250 mA Per JESD 17
  • Inputs Are TTL-Voltage Compatible
  • 4.5-V to 5.5-V V CC Operation
  • Typical t pd of 3.8 ns at 5 V
  • Typical V OLP (Output Ground Bounce) < 0.8 V at V CC = 5 V, T A = 25°C
  • Typical V OHV (Output V OH Undershoot) > 2.3 V at V CC = 5 V, T A = 25°C
  • Support Mixed-Mode Voltage Operation on All Ports
  • I off Supports Partial-Power-Down Mode Operation
  • Latch-Up Performance Exceeds 250 mA Per JESD 17

The SN74LV125AT is a quadruple bus buffer gate. This device features independent line drivers with 3-state outputs. Each output is disabled when the associated output-enable ( OE) input is high.

The SN74LV125AT is a quadruple bus buffer gate. This device features independent line drivers with 3-state outputs. Each output is disabled when the associated output-enable ( OE) input is high.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
SN74AHCT125 ACTIVE 4-ch, 4.5-V to 5.5-V buffers with TTL-compatible CMOS inputs and 3-state outputs Larger voltage range (2V to 5.5V), shorter average propagation delay (9ns)

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet SN74LV125AT Quadruple Bus Buffer Gates With 3-State Outputs datasheet (Rev. B) PDF | HTML 14 Jul 2023

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

14-24-LOGIC-EVM — Logic product generic evaluation module for 14-pin to 24-pin D, DB, DGV, DW, DYY, NS and PW packages

The 14-24-LOGIC-EVM evaluation module (EVM) is designed to support any logic device that is in a 14-pin to 24-pin D, DW, DB, NS, PW, DYY or DGV package,

User guide: PDF | HTML
Buy from a distributor
Evaluation board

14-24-NL-LOGIC-EVM — Logic product generic evaluation module for 14-pin to 24-pin non-leaded packages

14-24-NL-LOGIC-EVM is a flexible evaluation module (EVM) designed to support any logic or translation device that has a 14-pin to 24-pin BQA, BQB, RGY, RSV, RJW or RHL package.

User guide: PDF | HTML
Buy from a distributor
Simulation model

SN74LV125AT Behavioral SPICE Model

SCEM655.ZIP (7 KB) - PSpice Model

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos