Packaging information
| Package | Pins TVSOP (DGV) | 14 |
| Operating temperature range (°C) -40 to 125 |
| Package qty | Carrier 2,000 | LARGE T&R |
Features for the SN74LV14A
- VCC operation of 2 V to 5.5 V
- Max tpd of 10 ns at 5 V
- Typical VOLP (Output Ground Bounce) < 0.8 V at VCC = 3.3 V, TA = 25°C
- Typical VOHV (Output VOH Undershoot) > 2.3 V at VCC = 3.3 V, TA = 25°C
- Support Mixed-Mode Voltage Operation on All Ports
- Ioff Supports Partial-Power-Down Mode Operation
- Latch-Up Performance Exceeds 250 mA Per JESD 17
Description for the SN74LV14A
These hex Schmitt-trigger inverters are designed for 2 V to 5.5 V VCC operation.
The SN74LV14A devices contain six independent inverters. These devices perform the Boolean function Y = A.