SN74LV164A-Q1

ACTIVE

Automotive, eight-bit, parallel-out serial shift registers

alarmNotifications Order now

SN74LV164A-Q1

ACTIVE

Product details

Configuration Serial-in, Parallel-out Bits (#) 8 Technology family LV-A Supply voltage (min) (V) 2 Supply voltage (max) (V) 5.5 Input type Standard CMOS Output type Push-Pull Clock frequency (MHz) 65 IOL (max) (mA) 12 IOH (max) (mA) -12 Supply current (max) (µA) 20 Features Balanced outputs, Over-voltage tolerant inputs, Partial power down (Ioff), Very high speed (tpd 5-10ns) Operating temperature range (°C) -40 to 125 Rating Automotive
Configuration Serial-in, Parallel-out Bits (#) 8 Technology family LV-A Supply voltage (min) (V) 2 Supply voltage (max) (V) 5.5 Input type Standard CMOS Output type Push-Pull Clock frequency (MHz) 65 IOL (max) (mA) 12 IOH (max) (mA) -12 Supply current (max) (µA) 20 Features Balanced outputs, Over-voltage tolerant inputs, Partial power down (Ioff), Very high speed (tpd 5-10ns) Operating temperature range (°C) -40 to 125 Rating Automotive
WQFN (BQA) 14 7.5 mm² 3 x 2.5
  • AEC-Q100 qualified for automotive applications:
    • Device temperature grade 1: –40°C to +125°C, TA
    • Device HBM ESD Classification Level 2
    • Device CDM ESD Classifcation Level C6
  • 2-V to 5.5-V VCC operation
  • Maximum tpd of 10.5 ns at 5 V
  • Typical VOLP (output ground bounce) < 0.8 V at VCC = 3.3 V, TA = 25°C
  • Typical VOHV (output VOH undershoot) > 2.3 V at VCC = 3.3 V, TA = 25°C
  • Ioff supports live insertion, partial power-down mode, and back-drive protection
  • Support mixed-mode voltage operation on all ports
  • Latch-up performance exceeds 250 mA per JESD 17
  • AEC-Q100 qualified for automotive applications:
    • Device temperature grade 1: –40°C to +125°C, TA
    • Device HBM ESD Classification Level 2
    • Device CDM ESD Classifcation Level C6
  • 2-V to 5.5-V VCC operation
  • Maximum tpd of 10.5 ns at 5 V
  • Typical VOLP (output ground bounce) < 0.8 V at VCC = 3.3 V, TA = 25°C
  • Typical VOHV (output VOH undershoot) > 2.3 V at VCC = 3.3 V, TA = 25°C
  • Ioff supports live insertion, partial power-down mode, and back-drive protection
  • Support mixed-mode voltage operation on all ports
  • Latch-up performance exceeds 250 mA per JESD 17

The SN74LV164A-Q1 devices are 8-bit parallel-out serial shift registers designed for 2-V to 5.5-V VCC operation.

The SN74LV164A-Q1 devices are 8-bit parallel-out serial shift registers designed for 2-V to 5.5-V VCC operation.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet SN74LV164A-Q1 Automotive 8-Bit Parallel-Out Serial Shift Registers datasheet PDF | HTML 13 Dec 2022

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

14-24-NL-LOGIC-EVM — Logic product generic evaluation module for 14-pin to 24-pin non-leaded packages

14-24-NL-LOGIC-EVM is a flexible evaluation module (EVM) designed to support any logic or translation device that has a 14-pin to 24-pin BQA, BQB, RGY, RSV, RJW or RHL package.

User guide: PDF | HTML
Buy from a distributor
Simulation model

SN74LV164A IBIS Model

SCEM131.ZIP (16 KB) - IBIS Model
Package Pins CAD symbols, footprints & 3D models
WQFN (BQA) 14 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos