14-pin (DGV) package image

SN74LV164ADGVR ACTIVE

Eight-bit parallel-out serial shift registers

ACTIVE Custom reel may be available
Same as: SN74LV164ADGVR.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

More SN74LV164A information

Packaging information

Package | Pins TVSOP (DGV) | 14
Operating temperature range (°C) -40 to 125
Package qty | Carrier 2,000 | LARGE T&R

Features for the SN74LV164A

  • V CC operation of 2 V to 5.5 V
  • Maximum t pd of 10.5 ns at 5 V
  • Typical V OLP (output ground bounce) < 0.8 V at V CC = 3.3 V, T A = 25°C
  • Typical V OHV (output V OH undershoot) > 2.3 V at V CC = 3.3 V, T A = 25°C
  • Ioff supports live insertion, partial power-down mode, and back-drive protection
  • Support mixed-mode voltage operation on all ports
  • Latch-up performance exceeds 250 mA per JESD 17

Description for the SN74LV164A

The SN74LV164A devices are 8-bit parallel-out serial shift registers designed for 2 V to 5.5 V V CC operation.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more