Packaging information
| Package | Pins TSSOP (PW) | 16 |
| Operating temperature range (°C) -40 to 85 |
| Package qty | Carrier 2,000 | LARGE T&R |
Features for the SN74LV166A
- Operation of 2 V to 5.5 V VCC
- Max tpd of 10.5 ns at 5 V
- Typical VOLP (Output Ground Bounce) < 0.8 V at VCC = 3.3 V, TA = 25°C
- Typical VOHV (Output VOH Undershoot) 2.3 V at VCC = 3.3 V, TA = 25°C
- Ioff supports partial-power-down-mode operation
- Synchronous load
- Direct overriding clear
- Parallel-to-serial conversion
- Latch-up performance exceeds 100 mA per JESD 78, Class II
Description for the SN74LV166A
The LV166A devices are 8-bit parallel-load shift registers, designed for 2 V to 5.5 V VCC operation.