SN74LV1T00

ACTIVE

Single power supply 2-input POSITIVE NAND gate logic level shifter

Product details

Technology family LV1T Number of channels 1 Vout (min) (V) 1.65 Vout (max) (V) 5.5 Data rate (max) (Mbps) 100 IOH (max) (mA) -8 IOL (max) (mA) 8 Supply current (max) (µA) 10 Features Over-voltage tolerant inputs, Single supply, Voltage translation Input type TTL-Compatible CMOS Output type Balanced CMOS, Push-Pull Operating temperature range (°C) -40 to 125
Technology family LV1T Number of channels 1 Vout (min) (V) 1.65 Vout (max) (V) 5.5 Data rate (max) (Mbps) 100 IOH (max) (mA) -8 IOL (max) (mA) 8 Supply current (max) (µA) 10 Features Over-voltage tolerant inputs, Single supply, Voltage translation Input type TTL-Compatible CMOS Output type Balanced CMOS, Push-Pull Operating temperature range (°C) -40 to 125
SOT-23 (DBV) 5 8.12 mm² 2.9 x 2.8 SOT-SC70 (DCK) 5 4.2 mm² 2 x 2.1
  • Single-supply voltage translator at 5.0/3.3/2.5/1.8V VCC
  • Operating range of 1.8V to 5.5V
    • Up translation:
      • 1.2V1 to 1.8V
      • 1.5V1 to 2.5V
      • 1.8V1 to 3.3V
      • 3.3V1 to 5.0V
    • Down translation:
      • 5.0V, 3.3V, 2.5V to 1.8V
      • 5.0V, 3.3V to 2.5V
      • 5.0V to 3.3V
  • Logic output is referenced to VCC
  • Output drive
    • 8mA output drive at 5V
    • 7mA output drive at 3.3V
    • 3mA output drive at 1.8V
  • Characterized up to 50MHz at 3.3V VCC
  • 5V tolerance on input pins
  • –40°C to 125°C operating temperature range
  • Pb-free packages available: SC-70 (DCK)
    • 2 × 2.1 × 0.65mm
  • Latch-up performance exceeds 250mA order number package body size per JESD 17
  • Supports standard Logic pinouts
  • CMOS output B compatible with AUP1G and LVC1G families
  • Single-supply voltage translator at 5.0/3.3/2.5/1.8V VCC
  • Operating range of 1.8V to 5.5V
    • Up translation:
      • 1.2V1 to 1.8V
      • 1.5V1 to 2.5V
      • 1.8V1 to 3.3V
      • 3.3V1 to 5.0V
    • Down translation:
      • 5.0V, 3.3V, 2.5V to 1.8V
      • 5.0V, 3.3V to 2.5V
      • 5.0V to 3.3V
  • Logic output is referenced to VCC
  • Output drive
    • 8mA output drive at 5V
    • 7mA output drive at 3.3V
    • 3mA output drive at 1.8V
  • Characterized up to 50MHz at 3.3V VCC
  • 5V tolerance on input pins
  • –40°C to 125°C operating temperature range
  • Pb-free packages available: SC-70 (DCK)
    • 2 × 2.1 × 0.65mm
  • Latch-up performance exceeds 250mA order number package body size per JESD 17
  • Supports standard Logic pinouts
  • CMOS output B compatible with AUP1G and LVC1G families

SN74LV1T00 is a low voltage CMOS gate logic that operates at a wider voltage range for industrial, portable, telecom, and automotive applications. The output level is referenced to the supply voltage and is able to support 1.8V/2.5V/3.3V/5V CMOS levels

The input is designed with a lower threshold circuit to match 1.8V input logic at VCC = 3.3V and can be used in 1.8V to 3.3V level up translation. In addition, the 5V tolerant input pins enable down translation (e.g. 3.3V to 2.5V output at VCC = 2.5V). The wide VCC range of 1.8V to 5.5V allows generation of desired output levels to connect to controllers or processors.

The SN74LV1T00 is designed with current-drive capability of 8 mA to reduce line reflections, overshoot, and undershoot caused by high-drive outputs.

SN74LV1T00 is a low voltage CMOS gate logic that operates at a wider voltage range for industrial, portable, telecom, and automotive applications. The output level is referenced to the supply voltage and is able to support 1.8V/2.5V/3.3V/5V CMOS levels

The input is designed with a lower threshold circuit to match 1.8V input logic at VCC = 3.3V and can be used in 1.8V to 3.3V level up translation. In addition, the 5V tolerant input pins enable down translation (e.g. 3.3V to 2.5V output at VCC = 2.5V). The wide VCC range of 1.8V to 5.5V allows generation of desired output levels to connect to controllers or processors.

The SN74LV1T00 is designed with current-drive capability of 8 mA to reduce line reflections, overshoot, and undershoot caused by high-drive outputs.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
SN74AUP1T57 ACTIVE Single-Supply Voltage Translator Smaller voltage range (0.8V to 3.6V), lower average drive strength (4mA)

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* Data sheet SN74LV1T00 Single Power Supply 2-Input Positive NAND Gate CMOS Logic Level Shifter datasheet (Rev. E) PDF | HTML 25 Jul 2024
Application note LV1T Family of single supply translators (Rev. B) PDF | HTML 16 Dec 2022
Selection guide Voltage Translation Buying Guide (Rev. A) 15 Apr 2021
Application note Voltage Translation Between 3.3-V, 2.5-V, 1.8-V, and 1.5-V Logic Standards (Rev. B) 30 Apr 2015
Application note Selecting the Right Level Translation Solution (Rev. A) 22 Jun 2004

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

5-8-LOGIC-EVM — Generic logic evaluation module for 5-pin to 8-pin DCK, DCT, DCU, DRL and DBV packages

Flexible EVM designed to support any device that has a DCK, DCT, DCU, DRL, or DBV package in a 5 to 8 pin count.
User guide: PDF
Not available on TI.com
Simulation model

SN74LV1T00 Behavioral SPICE Model

SCLM187.ZIP (7 KB) - PSpice Model
Simulation model

SN74LV1T00 IBIS Model (Rev. A)

SCLM103A.ZIP (43 KB) - IBIS Model
Reference designs

TIDA-01040 — Battery Tester Reference Design for High Current Applications

Li-Ion battery formation and electrical testing require accurate voltage and current control, usually to better than ±0.05% over the specified temperature range.  This reference design proposes a solution for high-current (up to 50 A) battery tester applications supporting input (bus) (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-01041 — Battery tester reference design for multi-phase high-precision 0.5 to 100 A battery formation

This reference design provides a multi-phase solution for a wide range of current battery test applications. Leveraging the dual phase buck/boost controller LM5170's daisy chain configuration gives the design the ability to achieve 100A charging/discharging rates. Utilizing high accuracy constant (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-01042 — Modular battery tester reference design for 50-A, 100-A, and 200-A applications

This reference design provides a modular battery test solution allowing users to have the flexibility to test batteries at different current levels with one design. This design leverages the TIDA-01041 reference design by providing two 100-A battery testers that can work independently or be (...)
Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
SOT-23 (DBV) 5 Ultra Librarian
SOT-SC70 (DCK) 5 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos